PDTC114E series

NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 10 kΩ

NPN Resistor-Equipped Transistor (RET) family in small Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Digital application in automotive and industrial segments
  • Control of IC inputs
  • Cost-saving alternative for BC847/857 series in digital applications
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PDTC114EMSOT883DFN1006-31.0 x 0.6 x 0.481001010NPN25050
PDTC114ETSOT23SOT232.9 x 1.3 x 11001010NPN25050
PDTC114EUSOT323SC-702 x 1.25 x 0.951001010NPN20050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC114EM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveDSPDTC114EM,315
( 9340 571 70315 )
PDTC114ET

(SOT23)
SOT23Reel 7" Q3/T4ActiveStandard MarkingPDTC114ET,215
( 9340 310 10215 )
Reel 11" Q3/T4, LargePackActiveStandard MarkingPDTC114ET,235
( 9340 310 10235 )
PDTC114ET/YA

(SOT23)
SOT23Reel 7" Q3/T4ActiveStandard MarkingPDTC114ET/YAR
( 9340 681 79215 )
PDTC114EU
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active%09PDTC114EU,115
( 9340 441 40115 )
Reel 11¼" Q1/T1 in LargePackActive%09PDTC114EU,135
( 9340 441 40135 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC114EU/MI
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackDiscontinued / End-of-lifeStandard MarkingPDTC114EU/MIF
( 9340 696 47135 )
PDTC114EU/ZL
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingPDTC114EU/ZLF
( 9340 696 99135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC114ET934031010185
PDTC114ET/A2934062998215
PDTC114ET/G934058412215
PDTC114EU934044140185
PDTC114EU/A2934062892115
PDTC114EU/MI9340696471352018-12-312019-06-30PDTC114EU
    PDTC114EU/ZL9340696991352017-05-312017-11-30PDTC114EU
      PDTC114EU/ZL9340696991152017-05-312017-11-30PDTC114EU

        Quality, reliability & chemical content

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PDTC114EMPDTC114EM,315PDTC114EMAlways Pb-free130.00.61.67E911
        PDTC114ETPDTC114ET,215PDTC114ETweek 34, 2003130.00.61.67E911
        PDTC114ETPDTC114ET,235PDTC114ETweek 34, 2003130.00.61.67E911
        PDTC114ET/YAPDTC114ET/YARPDTC114ET/YAAlways Pb-free130.00.61.67E911
        PDTC114EUPDTC114EU,115PDTC114EUweek 30, 2003130.00.61.67E911
        PDTC114EUPDTC114EU,135PDTC114EUAlways Pb-free130.00.61.67E911

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
        PDTC114EU/MIPDTC114EU/MIFnotAvailableAlways Pb-free130.00.61.67E911
        PDTC114EU/ZLPDTC114EU/ZLFnotAvailableAlways Pb-free130.00.61.67E911
        Quality and reliability disclaimer

        Documentation (11)

        File nameTitleTypeDate
        PDTC114E_SERNPN resistor-equipped transistors R1 = 10 kΩ, R2 = 10 kΩData sheet2018-08-07
        LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
        SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
        SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
        SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
        SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
        SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
        SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
        SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
        SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
        SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Ordering, pricing & availability

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.