PDTC114Y series

NPN resistor-equipped transistors; R1 = 10 kΩ, R2 = 47 kΩ

NPN Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Digital applications in automotive and industrial segments
  • Cost-saving alternative for BC847/857 series in digital applications
  • Control of IC inputs
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PDTC114YMSOT883DFN1006-31.0 x 0.6 x 0.481001047NPN25050
PDTC114YTSOT23SOT232.9 x 1.3 x 11001047NPN25050
PDTC114YUSOT323SC-702 x 1.25 x 0.951001047NPN20050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC114YM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveDUPDTC114YM,315
( 9340 571 72315 )
PDTC114YT

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive'PDTC114YTVL
( 9340 547 01235 )
Reel 7" Q3/T4Active'PDTC114YT,215
( 9340 547 01215 )
PDTC114YU
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActive%30PDTC114YUF
( 9340 552 07135 )
Reel 7" Q1/T1Active%30PDTC114YU,115
( 9340 552 07115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC114YU/ZL
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPDTC114YU/ZLX
( 9340 697 25115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC114YT/A2934062999215
PDTC114YU/A2934062893115
PDTC114YU/ZL9340697251152017-05-312017-11-30PDTC114YU

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PDTC114YMPDTC114YM,315PDTC114YMAlways Pb-free130.00.61.67E911
    PDTC114YTPDTC114YTVLPDTC114YT130.00.61.67E9
    PDTC114YTPDTC114YT,215PDTC114YTweek 34, 2003130.00.61.67E911
    PDTC114YUPDTC114YUFPDTC114YU130.00.61.67E9
    PDTC114YUPDTC114YU,115PDTC114YUweek 30, 2003130.00.61.67E911

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PDTC114YU/ZLPDTC114YU/ZLXnotAvailableAlways Pb-free130.00.61.67E911
    Quality and reliability disclaimer

    Documentation (11)

    File nameTitleTypeDate
    PDTC114Y_SERNPN resistor-equipped transistors; R1 = 10kOhm, R2 = 47kOhmData sheet2018-08-28
    LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
    SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
    SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
    SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
    SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
    SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
    SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
    SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
    SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
    SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.