PDTC123J series

NPN resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩ

NPN Resistor-Equipped Transistor (RET) family in small Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Digital application in automotive and industrial segments
  • Control of IC inputs
  • Cost-saving alternative for BC847/857 series in digital applications
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PDTC123JMSOT883DFN1006-31.0 x 0.6 x 0.481002.247NPN25050
PDTC123JTSOT23SOT232.9 x 1.3 x 11002.247NPN25050
PDTC123JUSOT323SC-702 x 1.25 x 0.951002.247NPN20050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC123JM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveDWPDTC123JM,315
( 9340 571 74315 )
PDTC123JT

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive%PDTC123JT,235
( 9340 546 98235 )
Reel 7" Q3/T4Active%PDTC123JT,215
( 9340 546 98215 )
PDTC123JU
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active%49PDTC123JU,115
( 9340 575 39115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC123JT/A2934063001215
PDTC123JU/A2934062894115
PDTC123JU/ZL9340691781152016-11-302017-05-31PDTC123JU

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PDTC123JMPDTC123JM,315PDTC123JMAlways Pb-free130.00.61.67E911
    PDTC123JTPDTC123JT,235PDTC123JTAlways Pb-free130.00.61.67E911
    PDTC123JTPDTC123JT,215PDTC123JTweek 34, 2003130.00.61.67E911
    PDTC123JUPDTC123JU,115PDTC123JUweek 30, 2003130.00.61.67E911
    Quality and reliability disclaimer

    Documentation (11)

    File nameTitleTypeDate
    PDTC123J_SERNPN resistor-equipped transistors; R1 = 2.2 kΩ, R2 = 47 kΩData sheet2011-12-27
    LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
    SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
    SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
    SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
    SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
    SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
    SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
    SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
    SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
    SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.