PDTC124E series

NPN resistor-equipped transistors; R1 = 22 kΩ, R2 = 22 kΩ

NPN Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Digital applications in automotive and industrial segments
  • Control of IC inputs
  • Cost-saving alternative for BC847/857 series in digital applications
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PDTC124EMSOT883DFN1006-31.0 x 0.6 x 0.481002222NPN25050
PDTC124ETSOT23SOT232.9 x 1.3 x 11002222NPN25050
PDTC124EUSOT323SC-702 x 1.25 x 0.951002222NPN20050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC124EM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveDXPDTC124EM,315
( 9340 571 75315 )
PDTC124ET

(SOT23)
SOT23Reel 7" Q3/T4ActiveStandard MarkingPDTC124ET,215
( 9340 310 20215 )
Reel 11" Q3/T4, LargePackActiveStandard MarkingPDTC124ET,235
( 9340 310 20235 )
PDTC124EU
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActive%06PDTC124EU,135
( 9340 441 50135 )
Reel 7" Q1/T1Active%06PDTC124EU,115
( 9340 441 50115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC124EU/ZL
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingPDTC124EU/ZLF
( 9340 697 08135 )
Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPDTC124EU/ZLX
( 9340 697 08115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC124ET934031020185
PDTC124ET/DG934062739215
PDTC124EU/A2934062895135
PDTC124EU/DG934062226115
PDTC124EU/ZL9340697081352017-05-312017-11-30PDTC124EU
    PDTC124EU/ZL9340697081152017-05-312017-11-30PDTC124EU

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PDTC124EMPDTC124EM,315PDTC124EMAlways Pb-free130.00.61.67E911
      PDTC124ETPDTC124ET,215PDTC124ETweek 34, 2003130.00.61.67E911
      PDTC124ETPDTC124ET,235PDTC124ETweek 34, 2003130.00.61.67E911
      PDTC124EUPDTC124EU,135PDTC124EUweek 30, 2003130.00.61.67E911
      PDTC124EUPDTC124EU,115PDTC124EUweek 30, 2003130.00.61.67E911

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PDTC124EU/ZLPDTC124EU/ZLFnotAvailableAlways Pb-free130.00.61.67E911
      PDTC124EU/ZLPDTC124EU/ZLXnotAvailableAlways Pb-free130.00.61.67E911
      Quality and reliability disclaimer

      Documentation (11)

      File nameTitleTypeDate
      PDTC124E_SERNPN resistor-equipped transistors; R1 = 22 kOhm, R2 = 22 kOhmData sheet2011-12-16
      LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
      SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
      SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
      SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
      SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
      SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
      SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
      SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
      SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
      SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.