PDTC143E series

NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 4.7 kΩ

NPN Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Digital applications in automotive and industrial segments
  • Control of IC inputs
  • Cost-saving alternative for BC847/857 series in digital applications
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PDTC143EMSOT883DFN1006-31.0 x 0.6 x 0.481004.74.7NPN25050
PDTC143ETSOT23SOT232.9 x 1.3 x 11004.74.7NPN25050
PDTC143EUSOT323SC-702 x 1.25 x 0.951004.74.7NPN20050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC143EM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveE1PDTC143EM,315
( 9340 571 78315 )
PDTC143ET

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActiveStandard MarkingPDTC143ET,235
( 9340 309 90235 )
Reel 7" Q3/T4ActiveStandard MarkingPDTC143ET,215
( 9340 309 90215 )
PDTC143EU
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active%02PDTC143EU,115
( 9340 440 90115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC143EU/ZL
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPDTC143EU/ZLX
( 9340 689 22115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC143ET/A2934063002215
PDTC143EU/ZL9340689221152017-05-312017-11-30PDTC143EU

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PDTC143EMPDTC143EM,315PDTC143EMAlways Pb-free130.00.61.67E911
    PDTC143ETPDTC143ET,235PDTC143ETweek 34, 2003130.00.61.67E911
    PDTC143ETPDTC143ET,215PDTC143ETweek 34, 2003130.00.61.67E911
    PDTC143EUPDTC143EU,115PDTC143EUweek 30, 2003130.00.61.67E911

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PDTC143EU/ZLPDTC143EU/ZLXnotAvailableAlways Pb-free130.00.61.67E911
    Quality and reliability disclaimer

    Documentation (11)

    File nameTitleTypeDate
    PDTC143E_SERNPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 4.7 kOhmData sheet2012-01-02
    LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
    SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
    SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
    SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
    SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
    SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
    SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
    SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
    SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
    SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.