PDTC143Z series

NPN resistor-equipped transistors; R1 = 4.7 kΩ, R2 = 47 kΩ

NPN Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Digital applications in automotive and industrial segments
  • Control of IC inputs
  • Cost-saving alternative for BC847/857 series in digital applications
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PDTC143ZMSOT883DFN1006-31.0 x 0.6 x 0.481004.747NPN25050
PDTC143ZTSOT23SOT232.9 x 1.3 x 11004.747NPN25050
PDTC143ZUSOT323SC-702 x 1.25 x 0.951004.747NPN20050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC143ZM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveE3PDTC143ZM,315
( 9340 571 80315 )
PDTC143ZT

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActiveStandard MarkingPDTC143ZT,235
( 9340 547 00235 )
Reel 7" Q3/T4ActiveStandard MarkingPDTC143ZT,215
( 9340 547 00215 )
PDTC143ZU
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active%54PDTC143ZU,115
( 9340 575 44115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC143ZU/ZL
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPDTC143ZU/ZLX
( 9340 689 23115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC143ZT/A2934063003215
PDTC143ZU/ZL9340689231152017-05-312017-11-30PDTC143ZU

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PDTC143ZMPDTC143ZM,315PDTC143ZMAlways Pb-free130.00.61.67E911
    PDTC143ZTPDTC143ZT,235PDTC143ZTAlways Pb-free130.00.61.67E911
    PDTC143ZTPDTC143ZT,215PDTC143ZTweek 34, 2003130.00.61.67E911
    PDTC143ZUPDTC143ZU,115PDTC143ZUweek 30, 2003130.00.61.67E911

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    PDTC143ZU/ZLPDTC143ZU/ZLXnotAvailableAlways Pb-free130.00.61.67E911
    Quality and reliability disclaimer

    Documentation (11)

    File nameTitleTypeDate
    PDTC143Z_SERNPN resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 47 kOhmData sheet2018-08-07
    LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
    SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
    SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
    SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
    SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
    SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
    SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
    SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
    SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
    SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.