PDTC144E series

NPN resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ

NPN Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features

  • 100 mA output current capability
  • Built-in bias resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • AEC-Q101 qualified

Target applications

  • Digital applications in automotive and industrial segments
  • Control of IC inputs
  • Cost-saving alternative for BC847/857 series in digital applications
  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IC [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)channel typePtot (mW)VCEO (V)
PDTC144EMSOT883DFN1006-31.0 x 0.6 x 0.481004747NPN25050
PDTC144ETSOT23SOT232.9 x 1.3 x 11004747NPN25050
PDTC144EUSOT323SC-702 x 1.25 x 0.951004747NPN20050

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC144EM
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveE7PDTC144EM,315
( 9340 572 00315 )
PDTC144ET

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActiveStandard MarkingPDTC144ETVL
( 9340 310 30235 )
Reel 7" Q3/T4ActiveStandard MarkingPDTC144ET,215
( 9340 310 30215 )
PDTC144EU
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActive%08PDTC144EU,135
( 9340 441 00135 )
Reel 7" Q1/T1Active%08PDTC144EU,115
( 9340 441 00115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC144EU/ZL
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingPDTC144EU/ZLF
( 9340 697 05135 )
Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPDTC144EU/ZLX
( 9340 697 05115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTC144EU/ZL9340697051352017-05-312017-11-30PDTC144EU
    PDTC144EU/ZL9340697051152017-05-312017-11-30PDTC144EU

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PDTC144EMPDTC144EM,315PDTC144EMAlways Pb-free130.00.61.67E911
      PDTC144ETPDTC144ETVLPDTC144ETAlways Pb-free130.00.61.67E911
      PDTC144ETPDTC144ET,215PDTC144ETweek 34, 2003130.00.61.67E911
      PDTC144EUPDTC144EU,135PDTC144EUweek 30, 2003130.00.61.67E911
      PDTC144EUPDTC144EU,115PDTC144EUweek 30, 2003130.00.61.67E911

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PDTC144EU/ZLPDTC144EU/ZLFnotAvailableAlways Pb-free130.00.61.67E911
      PDTC144EU/ZLPDTC144EU/ZLXnotAvailableAlways Pb-free130.00.61.67E911
      Quality and reliability disclaimer

      Documentation (11)

      File nameTitleTypeDate
      PDTC144E_SERNPN resistor-equipped transistors; R1 = 47 kOhm, R2 = 47 kOhmData sheet2018-08-07
      LSYMTRALetter Symbols - Transistors; GeneralDesign support1999-05-06
      SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
      SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
      SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
      SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
      SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
      SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
      SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
      SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
      SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.