Key features and benefits
- Low VCEsat transistor and RET in small SMD plastic package
- Space saving solution that simplifies circuit design, reducing component count from four to one
- VCEO from 15 V to 60 V, with four resistor values available
- Fewer solder points for increased reliability
- Current capability up to:
- IC: 1.8 A at 20 V
- IC: 1.5 A at 60 V
- Reduces pick-and-place costs
- Low collector-emitter saturation voltage
- Low threshold voltage (<1 V) compared to MOSFET
- Several package options
- AEC-Q101 qualified
Key applications
- Supply-line switches
- Battery charger switches
- High-side switches for LEDs, drivers and backlights
- Portable equipment
- Medium power DC-to-DC conversion
Parametric search
Low VCEsat (BISS) transistors load switches
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PBLS1502Y; PBLS1502V | 15 V PNP BISS loadswitch | ACT | |
PBLS1502Y | 15 V PNP BISS loadswitch | Production | |
PBLS1503Y; PBLS1503V | 15 V PNP BISS loadswitch | ACT | |
PBLS1503Y | 15 V PNP BISS loadswitch | Production | |
PBLS1504Y; PBLS1504V | 15 V PNP BISS loadswitch | ACT | |
PBLS1504Y | 15 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS4001Y; PBLS4001V | 40 V PNP BISS loadswitch | ACT | |
PBLS4001Y | 40 V PNP BISS loadswitch | Production | |
PBLS4003Y; PBLS4003V | 40 V PNP BISS loadswitch | ACT | |
PBLS4003Y | 40 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS4004Y; PBLS4004V | 40 V PNP BISS loadswitch | ACT | |
PBLS4004Y | 40 V PNP BISS loadswitch | Production | |
PBLS4005Y; PBLS4005V | 40 V PNP BISS loadswitch | ACT | |
PBLS4005Y | 40 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS1501Y | 15 V PNP BISS loadswitch | Production | |
PBLS1504Y-Q | 15 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS2001D | 20 V PNP BISS loadswitch | Production | |
PBLS2002D | 20 V PNP BISS loadswitch | Production | |
PBLS2003D | 20 V PNP BISS loadswitch | Production | |
PBLS2004D | 20 V PNP BISS loadswitch | Production | |
PBLS2021D | 20 V, 1.8 A PNP BISS loadswitch | Production | |
PBLS2022D | 20 V, 1.8 A PNP BISS loadswitch | Production | |
PBLS2023D | 20 V, 1.8 A PNP BISS loadswitch | Production | |
PBLS2024D | 20 V, 1.8 A PNP BISS loadswitch | Production | |
PBLS4002Y | 40 V, 500 mA PNP loadswitch transistor | Production | |
PBLS4002Y-Q | 40 V PNP loadswitch transistor | Production | |
PBLS4003D | 40 V PNP BISS loadswitch | Production | |
PBLS4003Y-Q | 40 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS4004D | 40 V PNP BISS loadswitch | Production | |
PBLS4005D | 40 V PNP BISS loadswitch | Production | |
PBLS4005Y-Q | 40 V 500 mA PNP/NPN loadswitch double transistor | Production | |
PBLS6001D | 60 V PNP BISS loadswitch | Production | |
PBLS6002D | 60 V, 1 A PNP/NPN loadswitch double transistor | Production | |
PBLS6003D | 60 V, 1 A PNP loadswitch double transistor | Production | |
PBLS6004D | 60 V PNP BISS loadswitch | Production | |
PBLS6005D | 60 V PNP BISS loadswitch | Production | |
PBLS6021D | 60 V, 1.5 A PNP BISS loadswitch | Production | |
PBLS6022D | 60 V, 1.5 A PNP BISS loadswitch | Production | |
PBLS6023D | 60 V, 1.5 A PNP BISS loadswitch | Production | |
PBLS6024D | 60 V, 1.5 A PNP loadswitch | Production | |
PBLS6024D-Q | 60 V, 1.5 A PNP loadswitch | Production |
Visit our documentation center for all documentation
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT363_mk (Working Copy) | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.