BCM847BV; BCM847BS; BCM847DS

NPN/NPN matched double transistors

NPN/NPN matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors are fully isolated internally.

Features and benefits

  • Current gain matching
  • Base-emitter voltage matching
  • Drop-in replacement for standard double transistors
  • AEC-Q101 qualified

Applications

  • Current mirror
  • Differential amplifier

Parametrics

Type numberPackage versionPackage nameSize (mm)
BCM847BSSOT363TSSOP62.1 x 1.25 x 0.95
BCM847BVSOT666SOT6661.6 x 1.2 x 0.55
BCM847DSSOT457SC-74; TSOP62.9 x 1.5 x 1

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCM847BS
TSSOP6
(SOT363)
SOT363Reel 13” or 11 ¼” Q1/T1 ActiveM1%BCM847BS,135
( 9340 585 07135 )
Reel 7” Q1/T1 or Q2/T3ActiveM1%BCM847BS,115
( 9340 585 07115 )
BCM847BV

(SOT666)
SOT666Reel 7" Q1/T1 Pitch 2mmActive3ABCM847BV,315
( 9340 594 29315 )
Reel 7” Q1/T1 or Q2/T3Active3ABCM847BV,115
( 9340 594 29115 )
BCM847DS
SC-74; TSOP6
(SOT457)
SOT457Reel 13” or 11 ¼” Q1/T1 ActiveR6BCM847DS,135
( 9340 590 58135 )
Reel 7” Q1/T1 or Q2/T3ActiveR6BCM847DS,115
( 9340 590 58115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCM847BS/ZL
TSSOP6
(SOT363)
SOT363Reel 13” or 11 ¼” Q1/T1 Withdrawn / End-of-lifeStandard MarkingBCM847BS/ZLF
( 9340 697 91135 )
Reel 7” Q1/T1 or Q2/T3Withdrawn / End-of-lifeStandard MarkingBCM847BS/ZLX
( 9340 697 91115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCM847BS/A2934062871115
BCM847BS/ZL9340697911352017-05-312017-11-30BCM847BS
    BCM847BS/ZL9340697911152017-05-312017-11-30BCM847BS

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
      BCM847BSBCM847BS,135BCM847BSAlways Pb-free11
      BCM847BSBCM847BS,115BCM847BSAlways Pb-free11
      BCM847BVBCM847BV,315BCM847BVAlways Pb-free11
      BCM847BVBCM847BV,115BCM847BVAlways Pb-free11
      BCM847DSBCM847DS,135BCM847DSAlways Pb-free11
      BCM847DSBCM847DS,115BCM847DSAlways Pb-free11

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
      BCM847BS/ZLBCM847BS/ZLFnotAvailableAlways Pb-free11
      BCM847BS/ZLBCM847BS/ZLXnotAvailableAlways Pb-free11
      Quality and reliability disclaimer

      Documentation (7)

      File nameTitleTypeDate
      BCM847BV_BS_DSNPN/NPN matched double transistorsData sheet2018-08-07
      Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
      MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
      SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21
      SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyPackage information2020-04-21
      MAR_SOT457MAR_SOT457 TopmarkTop marking2013-06-03
      SOT457plastic, surface-mounted package (SC-74; TSOP6); 6 leadsPackage information2020-04-21

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.