PMP5201V; PMP5201G; PMP5201Y

PNP/PNP matched double transistors

PNP/PNP matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors in the SOT666 and SOT363 (SC-88) packages are fully isolated internally.

Features and benefits

  • Current gain matching
  • Base-emitter voltage matching
  • Common emitter configuration for SOT353 types
  • Application-optimized pinout
  • AEC-Q101 qualified

Applications

  • Current mirror
  • Differential amplifier

Parametrics

Type numberPackage versionPackage nameSize (mm)
PMP5201G
NRND
SOT353TSSOP52.1 x 1.25 x 0.95
PMP5201VSOT666SOT6661.6 x 1.2 x 0.55
PMP5201YSOT363TSSOP62.1 x 1.25 x 0.95

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMP5201G
NRND

TSSOP5
(SOT353)
SOT353Reel 13” or 11 ¼” Q1/T1 ActiveR5%PMP5201G,135
( 9340 590 34135 )
Reel 7” Q1/T1 or Q2/T3ActiveR5%PMP5201G,115
( 9340 590 34115 )
PMP5201V

(SOT666)
SOT666Reel 7” Q1/T1 or Q2/T3ActiveECPMP5201V,115
( 9340 600 09115 )
PMP5201Y
TSSOP6
(SOT363)
SOT363Reel 13” or 11 ¼” Q1/T1 ActiveS9%PMP5201Y,135
( 9340 590 41135 )
Reel 7” Q1/T1 or Q2/T3ActiveS9%PMP5201Y,115
( 9340 590 41115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
PMP5201G
NRND
PMP5201G,135PMP5201GAlways Pb-free11
PMP5201G
NRND
PMP5201G,115PMP5201GAlways Pb-free11
PMP5201VPMP5201V,115PMP5201VAlways Pb-free11
PMP5201YPMP5201Y,135PMP5201YAlways Pb-free11
PMP5201YPMP5201Y,115PMP5201YAlways Pb-free11
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PMP5201V_G_YPNP/PNP matched double transistorsData sheet2009-09-20
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21
MAR_SOT353MAR_SOT353 TopmarkTop marking2013-06-03
SOT353plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.