Register once, drag and drop ECAD models into your CAD tool and speed up your design.

Click here for more information

BZX8850S-C68-Q

Low-current voltage regulator diodes

Low-current voltage regulator diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BZX8850S-C68-Q BZX8850S-C68-QYL 934663425315 SOD882BD Order product

Features and benefits

  • Total power dissipation: ≤ 365 mW
  • Tolerance series: approximately ± 5 %
  • Working voltage range: nominal 1.8 V to 75 V
  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-current general regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Configuration
BZX8850S-C68-QSOD882BDDFN1006BD-21 x 0.6 x 0.47680.05appr. 5%7220064360NVsingle

Package

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackagePackage informationReflow-/Wave solderingPacking
BZX8850S-C68-QBZX8850S-C68-QYL
( 9346 634 25315 )
Active8D
DFN1006BD-2
(SOD882BD)
SOD882BDReel 7" Q1/T1 Pitch 2mm

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFMSLMSL leadfree
BZX8850S-C68-QBZX8850S-C68-QYLBZX8850S-C68-Q11
Quality and reliability disclaimer

Documentation (1)

File nameTitleTypeDate
BZX8850S-Q_SERLow-current voltage regulator diodesData sheet2021-08-25

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online
BZX8850S-C68-QBZX8850S-C68-QYL934663425315Reel 7" Q1/T1 Pitch 2mmOrder product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.