Recovery rectifiers

Fast recovery, space-saving devices

Our 200 – 400 V standard (trr > 500 ns) and fast (trr < 30 ns) recovery rectifiers deliver power density while minimizing reverse recovery time and loss. Housed in our automotive qualified copper clip-bond CFP package, these standard and fast recovery diodes deliver high current pulse capability and high power density with efficient switching in a space-saving footprint.

Parametric search

Recovery rectifiers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PNE200100CPE 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier Production
PNE200100CPE-Q 200 V, 2 x 5 A dual common cathode hyperfast recovery rectifier Production
PNE20010ER 200 V, 1 A hyperfast recovery rectifier Production
PNE20020EP 200 V, 2 A hyperfast recovery rectifier Production
PNE20020ER 200 V, 2 A hyperfast recovery rectifier Production
PNE20030EP 200 V, 3 A hyperfast recovery rectifier Production
PNE20060CPE 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier Production
PNE20060CPE-Q 200 V, 2 x 3 A dual common cathode hyperfast recovery rectifier Production
PNE20080CPE 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier Production
PNE20080CPE-Q 200 V, 2 x 4 A dual common cathode hyperfast recovery rectifier Production
PNS40010ER 400 V, 1 A high power density, standard switching time recovery rectifier Production
Visit our documentation center for all documentation

Brochure (1)

File name Title Type Date
Nexperia_document_brochure_Recovery_rectifier_2020 Hyperfast recovery, space-saving devices Brochure 2020-02-07

Leaflet (1)

File name Title Type Date
Nexperia_Document_Leaflet_recovery_rectifiers_CHN_2020 恢复整流器 Leaflet 2020-03-16

Marcom graphics (1)

File name Title Type Date
CFP3_SOD123W_mk plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body Marcom graphics 2017-01-28

Selection guide (2)

File name Title Type Date
Nexperia_Selection_guide_2021 Nexperia Selection Guide 2021 Selection guide 2021-01-08
Nexperia_Selection_guide_2020 Nexperia Selection Guide 2020 Selection guide 2020-01-31

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.


Cross reference