×

PZUxBL series

Single Zener diodes

General-purpose Zener diodes in SOD882 leadless ultra small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W

  • Low reverse current IR range

  • Total power dissipation: Ptot ≤ 250 mW

  • Small plastic package suitable for surface-mounted design

  • Tolerance series:

    B: approximately +-5 pct;

    B2: approximately +-2 pct

  • AEC-Q101 qualified

  • Wide working voltage range:

    nominal 2.4 V to 36 V (E24 range)

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
PZU10B2LSOD882DFN1006-21 x 0.6 x 0.489.9952%9.7710.2120025040150single
PZU10BLSOD882DFN1006-21 x 0.6 x 0.481055%9.4510.5520025040150single
PZU11B2LSOD882DFN1006-21 x 0.6 x 0.4810.9952%10.7611.2220025040150single
PZU11BLSOD882DFN1006-21 x 0.6 x 0.481155%10.4411.5620025040150single
PZU12B2LSOD882DFN1006-21 x 0.6 x 0.4811.9952%11.7412.2420025040150single
PZU12BLSOD882DFN1006-21 x 0.6 x 0.4812.0155%11.4212.620025040150single
PZU13B2LSOD882DFN1006-21 x 0.6 x 0.4813.252%12.9113.4920025040150single
PZU13BLSOD882DFN1006-21 x 0.6 x 0.4813.21555%12.4713.9620025040150single
PZU14B2LSOD882DFN1006-21 x 0.6 x 0.481452%13.714.320025040150single
PZU15B2LSOD882DFN1006-21 x 0.6 x 0.4814.6652%14.3414.9820025040150single
PZU15BLSOD882DFN1006-21 x 0.6 x 0.4814.6855%13.8415.5220025040150single
PZU16B2LSOD882DFN1006-21 x 0.6 x 0.4816.1852%15.8516.5120025040150single
PZU16BLSOD882DFN1006-21 x 0.6 x 0.4816.2355%15.3717.0920025040150single
PZU18B2LSOD882DFN1006-21 x 0.6 x 0.4817.95552%17.5618.3520025040150single
PZU18BLSOD882DFN1006-21 x 0.6 x 0.4817.98555%16.9419.0320025040150single
PZU2.4BLSOD882DFN1006-21 x 0.6 x 0.482.4555%2.32.620025040150single
PZU2.7B2LSOD882DFN1006-21 x 0.6 x 0.482.77552%2.652.920025040150single
PZU2.7BLSOD882DFN1006-21 x 0.6 x 0.48255%2.52.920025040150single
PZU20B2LSOD882DFN1006-21 x 0.6 x 0.4819.95552%19.5220.3920025040150single
PZU20BLSOD882DFN1006-21 x 0.6 x 0.4819.9755%18.8621.0820025040150single
PZU22B2LSOD882DFN1006-21 x 0.6 x 0.4822.00552%21.5422.4720025040150single
PZU22BLSOD882DFN1006-21 x 0.6 x 0.4822.02555%20.8823.1720025040150single
PZU24B2LSOD882DFN1006-21 x 0.6 x 0.4824.2552%23.7224.7820025040150single
PZU24BLSOD882DFN1006-21 x 0.6 x 0.4824.2555%22.9325.5720025040150single
PZU27BLSOD882DFN1006-21 x 0.6 x 0.482755%25.128.920025040150single
PZU3.0B2LSOD882DFN1006-21 x 0.6 x 0.483.07552%2.953.220025040150single
PZU3.0BLSOD882DFN1006-21 x 0.6 x 0.48355%2.83.220025040150single
PZU3.3B2LSOD882DFN1006-21 x 0.6 x 0.483.37552%3.253.520025040150single
PZU3.3BLSOD882DFN1006-21 x 0.6 x 0.483.355%3.13.520025040150single
PZU3.6B2LSOD882DFN1006-21 x 0.6 x 0.483.67552%3.553.820025040150single
PZU3.6BLSOD882DFN1006-21 x 0.6 x 0.48355%3.43.820025040150single
PZU3.9B2LSOD882DFN1006-21 x 0.6 x 0.483.98552%3.874.120025040150single
PZU3.9BLSOD882DFN1006-21 x 0.6 x 0.48355%3.74.120025040150single
PZU30BLSOD882DFN1006-21 x 0.6 x 0.483055%283220025040150single
PZU33BLSOD882DFN1006-21 x 0.6 x 0.483355%313520025040150single
PZU36BLSOD882DFN1006-21 x 0.6 x 0.483655%343820025040150single
PZU4.3B2LSOD882DFN1006-21 x 0.6 x 0.484.24552%4.154.3420025040150single
PZU4.3BLSOD882DFN1006-21 x 0.6 x 0.484.24555%4.014.4820025040150single
PZU4.7B2LSOD882DFN1006-21 x 0.6 x 0.484.6552%4.554.7520025040150single
PZU4.7BLSOD882DFN1006-21 x 0.6 x 0.484.6655%4.424.920025040150single
PZU5.1B2LSOD882DFN1006-21 x 0.6 x 0.485.0952%4.985.220025040150single
PZU5.1BLSOD882DFN1006-21 x 0.6 x 0.485.10555%4.845.3720025040150single
PZU5.6B2LSOD882DFN1006-21 x 0.6 x 0.485.6152%5.495.7320025040150single
PZU5.6BLSOD882DFN1006-21 x 0.6 x 0.485.61555%5.315.9220025040150single
PZU6.2B2LSOD882DFN1006-21 x 0.6 x 0.486.19552%6.066.3320025040150single
PZU6.2BLSOD882DFN1006-21 x 0.6 x 0.486.19555%5.866.5320025040150single
PZU6.8B2LSOD882DFN1006-21 x 0.6 x 0.486.7952%6.656.9320025040150single
PZU6.8BLSOD882DFN1006-21 x 0.6 x 0.486.80555%6.477.1420025040150single
PZU7.5B2LSOD882DFN1006-21 x 0.6 x 0.487.4452%7.287.620025040150single
PZU7.5BLSOD882DFN1006-21 x 0.6 x 0.487.4555%7.067.8420025040150single
PZU8.2B2LSOD882DFN1006-21 x 0.6 x 0.488.1952%8.028.3620025040150single
PZU8.2BLSOD882DFN1006-21 x 0.6 x 0.488.255%7.768.6420025040150single
PZU9.1B2LSOD882DFN1006-21 x 0.6 x 0.489.0452%8.859.2320025040150single
PZU9.1BLSOD882DFN1006-21 x 0.6 x 0.489.05555%8.569.5520025040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PZU10B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKDPZU10B2L,315
( 9340 616 08315 )
PZU10BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHHPZU10BL,315
( 9340 615 93315 )
PZU11B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKEPZU11B2L,315
( 9340 616 09315 )
PZU11BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHKPZU11BL,315
( 9340 615 94315 )
PZU12B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKFPZU12B2L,315
( 9340 616 11315 )
PZU12BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHLPZU12BL,315
( 9340 615 95315 )
PZU13B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKGPZU13B2L,315
( 9340 616 12315 )
PZU13BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHMPZU13BL,315
( 9340 615 96315 )
PZU14B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKHPZU14B2L,315
( 9340 616 13315 )
PZU15B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKKPZU15B2L,315
( 9340 616 14315 )
PZU15BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHNPZU15BL,315
( 9340 615 97315 )
PZU16B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKLPZU16B2L,315
( 9340 616 15315 )
PZU16BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHPPZU16BL,315
( 9340 615 98315 )
PZU18B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKMPZU18B2L,315
( 9340 616 16315 )
PZU18BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHRPZU18BL,315
( 9340 615 99315 )
PZU2.4BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH2PZU2.4BL,315
( 9340 616 51315 )
PZU2.7B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHZPZU2.7B2L,315
( 9340 616 52315 )
PZU2.7BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH3PZU2.7BL,315
( 9340 616 53315 )
PZU20B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKNPZU20B2L,315
( 9340 616 17315 )
PZU20BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHSPZU20BL,315
( 9340 616 01315 )
PZU22B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKPPZU22B2L,315
( 9340 616 18315 )
PZU22BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHTPZU22BL,315
( 9340 616 02315 )
PZU24B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKRPZU24B2L,315
( 9340 616 19315 )
PZU24BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHUPZU24BL,315
( 9340 616 03315 )
PZU27BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHVPZU27BL,315
( 9340 616 04315 )
PZU3.0B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK1PZU3.0B2L,315
( 9340 616 54315 )
PZU3.0BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH4PZU3.0BL,315
( 9340 616 55315 )
PZU3.3B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK2PZU3.3B2L,315
( 9340 616 56315 )
PZU3.3BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH5PZU3.3BL,315
( 9340 616 57315 )
PZU3.6B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK3PZU3.6B2L,315
( 9340 616 58315 )
PZU3.6BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH6PZU3.6BL,315
( 9340 616 59315 )
PZU3.9B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK4PZU3.9B2L,315
( 9340 616 60315 )
PZU3.9BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH7PZU3.9BL,315
( 9340 616 61315 )
PZU30BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHWPZU30BL,315
( 9340 616 05315 )
PZU33BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHXPZU33BL,315
( 9340 616 06315 )
PZU36BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHYPZU36BL,315
( 9340 616 07315 )
PZU4.3B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK5PZU4.3B2L,315
( 9340 616 62315 )
PZU4.3BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH8PZU4.3BL,315
( 9340 616 63315 )
PZU4.7B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK6PZU4.7B2L,315
( 9340 616 64315 )
PZU4.7BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH9PZU4.7BL,315
( 9340 616 65315 )
PZU5.1B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK7PZU5.1B2L,315
( 9340 616 66315 )
PZU5.1BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHAPZU5.1BL,315
( 9340 616 67315 )
PZU5.6B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK8PZU5.6B2L,315
( 9340 616 68315 )
PZU5.6BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHBPZU5.6BL,315
( 9340 616 69315 )
PZU6.2B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveH1PZU6.2B2L,315
( 9340 616 70315 )
PZU6.2BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHCPZU6.2BL,315
( 9340 616 71315 )
PZU6.8B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveK9PZU6.8B2L,315
( 9340 616 72315 )
PZU6.8BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHDPZU6.8BL,315
( 9340 616 73315 )
PZU7.5B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKAPZU7.5B2L,315
( 9340 616 74315 )
PZU7.5BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHEPZU7.5BL,315
( 9340 616 75315 )
PZU8.2B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKBPZU8.2B2L,315
( 9340 616 76315 )
PZU8.2BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHFPZU8.2BL,315
( 9340 616 77315 )
PZU9.1B2L
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveKCPZU9.1B2L,315
( 9340 616 78315 )
PZU9.1BL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveHGPZU9.1BL,315
( 9340 616 79315 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PZU10B2LPZU10B2L,315PZU10B2LAlways Pb-free
PZU10BLPZU10BL,315PZU10BLAlways Pb-free
PZU11B2LPZU11B2L,315PZU11B2LAlways Pb-free
PZU11BLPZU11BL,315PZU11BLAlways Pb-free
PZU12B2LPZU12B2L,315PZU12B2LAlways Pb-free
PZU12BLPZU12BL,315PZU12BLAlways Pb-free
PZU13B2LPZU13B2L,315PZU13B2LAlways Pb-free
PZU13BLPZU13BL,315PZU13BLAlways Pb-free
PZU14B2LPZU14B2L,315PZU14B2LAlways Pb-free
PZU15B2LPZU15B2L,315PZU15B2LAlways Pb-free
PZU15BLPZU15BL,315PZU15BLAlways Pb-free
PZU16B2LPZU16B2L,315PZU16B2LAlways Pb-free
PZU16BLPZU16BL,315PZU16BLAlways Pb-free
PZU18B2LPZU18B2L,315PZU18B2LAlways Pb-free
PZU18BLPZU18BL,315PZU18BLAlways Pb-free
PZU2.4BLPZU2.4BL,315PZU2.4BLAlways Pb-free
PZU2.7B2LPZU2.7B2L,315PZU2.7B2LAlways Pb-free
PZU2.7BLPZU2.7BL,315PZU2.7BLAlways Pb-free
PZU20B2LPZU20B2L,315PZU20B2LAlways Pb-free
PZU20BLPZU20BL,315PZU20BLAlways Pb-free
PZU22B2LPZU22B2L,315PZU22B2LAlways Pb-free
PZU22BLPZU22BL,315PZU22BLAlways Pb-free
PZU24B2LPZU24B2L,315PZU24B2LAlways Pb-free
PZU24BLPZU24BL,315PZU24BLAlways Pb-free
PZU27BLPZU27BL,315PZU27BLAlways Pb-free
PZU3.0B2LPZU3.0B2L,315PZU3.0B2LAlways Pb-free
PZU3.0BLPZU3.0BL,315PZU3.0BLAlways Pb-free
PZU3.3B2LPZU3.3B2L,315PZU3.3B2LAlways Pb-free
PZU3.3BLPZU3.3BL,315PZU3.3BLAlways Pb-free
PZU3.6B2LPZU3.6B2L,315PZU3.6B2LAlways Pb-free
PZU3.6BLPZU3.6BL,315PZU3.6BLAlways Pb-free
PZU3.9B2LPZU3.9B2L,315PZU3.9B2LAlways Pb-free
PZU3.9BLPZU3.9BL,315PZU3.9BLAlways Pb-free
PZU30BLPZU30BL,315PZU30BLAlways Pb-free
PZU33BLPZU33BL,315PZU33BLAlways Pb-free
PZU36BLPZU36BL,315PZU36BLAlways Pb-free
PZU4.3B2LPZU4.3B2L,315PZU4.3B2LAlways Pb-free
PZU4.3BLPZU4.3BL,315PZU4.3BLAlways Pb-free
PZU4.7B2LPZU4.7B2L,315PZU4.7B2LAlways Pb-free
PZU4.7BLPZU4.7BL,315PZU4.7BLAlways Pb-free
PZU5.1B2LPZU5.1B2L,315PZU5.1B2LAlways Pb-free
PZU5.1BLPZU5.1BL,315PZU5.1BLAlways Pb-free
PZU5.6B2LPZU5.6B2L,315PZU5.6B2LAlways Pb-free
PZU5.6BLPZU5.6BL,315PZU5.6BLAlways Pb-free
PZU6.2B2LPZU6.2B2L,315PZU6.2B2LAlways Pb-free
PZU6.2BLPZU6.2BL,315PZU6.2BLAlways Pb-free
PZU6.8B2LPZU6.8B2L,315PZU6.8B2LAlways Pb-free
PZU6.8BLPZU6.8BL,315PZU6.8BLAlways Pb-free
PZU7.5B2LPZU7.5B2L,315PZU7.5B2LAlways Pb-free
PZU7.5BLPZU7.5BL,315PZU7.5BLAlways Pb-free
PZU8.2B2LPZU8.2B2L,315PZU8.2B2LAlways Pb-free
PZU8.2BLPZU8.2BL,315PZU8.2BLAlways Pb-free
PZU9.1B2LPZU9.1B2L,315PZU9.1B2LAlways Pb-free
PZU9.1BLPZU9.1BL,315PZU9.1BLAlways Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PZUXBL_SERSingle Zener diodesData sheet2019-11-11
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOD882plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.