PMEG1020EH; PMEG1020EJ

10 V, 2 A ultra low VF MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small and flat lead plastic SMD packages.

Features

  • Forward current: ≤ 2 A
  • Reverse voltage: ≤ 10 V
  • Ultra low forward voltage
  • Small and flat lead SMD plastic packages
  • AEC-Q101 qualified

Target applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG1020EHSOD123FSOD123F2.6 x 1.6 x 1.1210single460@IF=2A950@VR=5V3@VR=10V
PMEG1020EJSOD323FSC-901.7 x 1.25 x 0.7210single460@IF=2A950@VR=5V3@VR=10V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG1020EH

(SOD123F)
SOD123FReel 7" Q1/T1ActiveA8PMEG1020EH,115
( 9340 590 28115 )
PMEG1020EJ
SC-90
(SOD323F)
SOD323FReel 7" Q1/T1ActiveCBPMEG1020EJ,115
( 9340 582 55115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMEG1020EHPMEG1020EH,115PMEG1020EHAlways Pb-free174.00.81.25E911
PMEG1020EJPMEG1020EJ,115PMEG1020EJAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
PMEG1020EH_EJ10 V, 2 A ultra low VF MEGA Schottky barrier rectifiersData sheet2018-08-28
AN10393BISS transistors and MEGA Schottky rectifiers - improved technologies for discrete semiconductorsApplication note2005-08-31
SOD323F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyOutline drawing2018-04-09
SOD123F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.