PMEG1030EH; PMEG1030EJ

10 V, 3 A ultra low V_F MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection encapsulated in small SMD plastic packages.

Features

  • Forward current: 3 A
  • Reverse voltage: 10 V
  • Ultra low forward voltage
  • Small and flat lead SMD package
  • AEC-Q101 qualified

Target applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switched-mode power supply
  • Inverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG1030EHSOD123FSOD123F2.6 x 1.6 x 1.1310single530@IF=3A985@VR=1V3@VR=10V
PMEG1030EJSOD323FSC-901.7 x 1.25 x 0.7310single530@IF=3A985@VR=1V3@VR=10V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG1030EH

(SOD123F)
SOD123FReel 7" Q1/T1ActiveACPMEG1030EH,115
( 9340 592 74115 )
PMEG1030EJ
SC-90
(SOD323F)
SOD323FReel 7" Q1/T1ActiveE7PMEG1030EJ,115
( 9340 586 49115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMEG1030EHPMEG1030EH,115PMEG1030EHAlways Pb-free174.00.81.25E911
PMEG1030EJPMEG1030EJ,115PMEG1030EJAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PMEG1030EH_EJ10 V, 3 A ultra low V_F MEGA Schottky barrier rectifiersData sheet2018-08-28
SOD323F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyOutline drawing2018-04-09
SOD123F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.