PMEG2005AEA_3005_4005

Very low VF MEGA Schottky barrier rectifier

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD323 (SC-76) very small SMD plastic package.

Features

  • Very low forward voltage
  • High surge current
  • Very small plastic SMD package.
  • AEC-Q101 qualified

Target applications

  • Low voltage rectification
  • High efficiency DC/DC conversion
  • Voltage clamping
  • Inverse polarity protection
  • Low power consumption applications.

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG2005AEASOD323SOD3231.7 x 1.25 x 0.950.520single390@IF=0,5A1080@VR=1V0,2@VR=20V
PMEG3005AEASOD323SOD3231.7 x 1.25 x 0.950.530single430@IF=0,5A1070@VR=1V0,15@VR=30V
PMEG4005AEASOD323SOD3231.7 x 1.25 x 0.950.540single460@IF=0,5A1050@VR=1V0,1@VR=40V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG2005AEA

(SOD323)
SOD323Reel 11¼" Q1/T1 in LargePackActiveE5PMEG2005AEAF
( 9340 577 38135 )
Reel 7" Q1/T1ActiveE5PMEG2005AEA,115
( 9340 577 38115 )
PMEG3005AEA

(SOD323)
SOD323Reel 7" Q1/T1ActiveE4PMEG3005AEA,115
( 9340 577 51115 )
PMEG4005AEA

(SOD323)
SOD323Reel 7" Q1/T1ActiveE3PMEG4005AEA,115
( 9340 577 52115 )
Reel 7" Q1/T1 in Multi reel packActiveE3PMEG4005AEAZ
( 9340 577 52145 )
Reel 11¼" Q1/T1 in LargePackActiveE3PMEG4005AEAF
( 9340 577 52135 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG3005AEA/ZL

(SOD323)
SOD323Reel 7" Q1/T1Withdrawn / End-of-lifeStandard MarkingPMEG3005AEA/ZLX
( 9340 690 39115 )
PMEG4005AEA/8

(SOD323)
SOD323Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingPMEG4005AEA/8X
( 9346 603 29115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PMEG3005AEA/A934059892115
PMEG3005AEA/DG934061939115
PMEG3005AEA/ZL9340690391152017-12-312018-06-30PMEG3005AEA/ZL
    PMEG4005AEA/89346603291152018-12-312019-06-30PMEG4005AEA
      PMEG4005AEA/G934058467115

      Quality, reliability & chemical content

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PMEG2005AEAPMEG2005AEAFPMEG2005AEA174.00.81.25E9
      PMEG2005AEAPMEG2005AEA,115PMEG2005AEAweek 31, 2003174.00.81.25E911
      PMEG3005AEAPMEG3005AEA,115PMEG3005AEAweek 31, 2003174.00.81.25E911
      PMEG4005AEAPMEG4005AEA,115PMEG4005AEAweek 31, 2003174.00.81.25E911
      PMEG4005AEAPMEG4005AEAZPMEG4005AEA174.00.81.25E9
      PMEG4005AEAPMEG4005AEAFPMEG4005AEA174.00.81.25E9

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
      PMEG3005AEA/ZLPMEG3005AEA/ZLXnotAvailableAlways Pb-free174.00.81.25E911
      PMEG4005AEA/8PMEG4005AEA/8XnotAvailable174.00.81.25E9
      Quality and reliability disclaimer

      Documentation (4)

      File nameTitleTypeDate
      PMEG2005AEA_3005_4005Very low VF MEGA Schottky barrier rectifiersData sheet2003-08-19
      SOD323_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
      SOD323_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
      SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-04-09

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.