PMEG2010AEH; PMEG2010AET

1 A very low VF MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small Surface-Mounted Device (SMD) plastic packages.

Features

  • Forward current: IF ≤ 1 A
  • Reverse voltage: VR ≤ 20 V
  • Very low forward voltage
  • Small SMD plastic packages
  • AEC-Q101 qualified

Target applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG2010AEHSOD123FSOD123F2.6 x 1.6 x 1.1120single430@IF=1A970@VR=5V0,2@VR=20V
PMEG2010AETSOT23SOT232.9 x 1.3 x 1120single430@IF=1A970@VR=5V0,2@VR=20V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG2010AEH

(SOD123F)
SOD123FReel 7" Q1/T1ActiveAFPMEG2010AEH,115
( 9340 592 75115 )
PMEG2010AET

(SOT23)
SOT23Reel 7" Q3/T4Active%AXPMEG2010AET,215
( 9340 610 52215 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMEG2010AEHPMEG2010AEH,115PMEG2010AEHAlways Pb-free174.00.81.25E911
PMEG2010AETPMEG2010AET,215PMEG2010AETAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PMEG2010AEH_PMEG2010AET1 A very low VF MEGA Schottky barrier rectifiersData sheet2018-08-28
SOD123F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyOutline drawing2018-04-09
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.