×

PMEG2020EH; PMEG2020EJ

20 V, 2 A very low V_F MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in small and flat lead Surface Mounted Device (SMD) plastic packages.

Features and benefits

  • Forward current: 2 A
  • Reverse voltage: 20 V
  • Very low forward voltage
  • Small and flat lead SMD plastic package
  • AEC-Q101 qualified

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (A)Number of functionsConfigurationIR [max] (µA)Cd [max] (pF)
PMEG2020EHSOD123FSOD123F2.6 x 1.6 x 1.1202singlesingle20060
PMEG2020EJSOD323FSC-901.7 x 1.25 x 0.7202singlesingle20060

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG2020EH

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveA6PMEG2020EH,115
( 9340 590 26115 )
PMEG2020EJ
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveCAPMEG2020EJF
( 9340 582 56135 )
Reel 7” Q1/T1 or Q2/T3ActiveCAPMEG2020EJ,115
( 9340 582 56115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG2020EH/6

(SOD123F)
SOD123FREFLOW_BG-BD-1
WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3Discontinued / End-of-lifeA6PMEG2020EH/6X
( 9346 608 46115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PMEG2020EH/69346608461152021-06-302021-12-31

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
    PMEG2020EHPMEG2020EH,115PMEG2020EHAlways Pb-free11
    PMEG2020EJPMEG2020EJFPMEG2020EJweek 25, 201911
    PMEG2020EJPMEG2020EJ,115PMEG2020EJAlways Pb-free11

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
    PMEG2020EH/6PMEG2020EH/6XPMEG2020EH/6week 25, 201911
    Quality and reliability disclaimer

    Documentation (9)

    File nameTitleTypeDate
    PMEG2020EH_EJ20 V, 2 A very low V_F MEGA Schottky barrier rectifiersData sheet2018-08-28
    Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
    Nexperia_Selection_guide_2021Nexperia Selection Guide 2021Selection guide2021-01-08
    SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyPackage information2020-04-21
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyPackage information2020-04-21
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.