PMEG3005EB; PMEG3005EL

0.5 A very low VF MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in ultra small Surface-Mounted Device (SMD) plastic packages.

Features

  • Forward current: IF ≤ 0.5 A
  • Reverse voltage: VR ≤ 30 V
  • Very low forward voltage
  • Ultra small SMD plastic packages
  • AEC-Q101 qualified

Target applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG3005EBSOD523SC-791.2 x 0.8 x 0.60.530single500@IF=0,5A330@VR=1V0,5@VR=30V
PMEG3005ELSOD882DFN1006-21.0 x 0.6 x 0.50.530single500@IF=0,5A330@VR=1V0,5@VR=30V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG3005EB
SC-79
(SOD523)
SOD523Reel 7" Q1/T1ActiveKBPMEG3005EB,115
( 9340 601 17115 )
PMEG3005EL
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveAMPMEG3005EL,315
( 9340 601 15315 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PMEG3005EB/DG934061906115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMEG3005EBPMEG3005EB,115PMEG3005EBAlways Pb-free174.00.81.25E911
PMEG3005ELPMEG3005EL,315PMEG3005ELAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PMEG3005EB_PMEG3005EL0.5 A very low VF MEGA Schottky barrier rectifiersData sheet2018-08-28
SOD882_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-07
SOD882plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-06-05
SOD523_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD523_335Tape reel; standard product orientation 12NC ending 335Packing2012-11-07
SOD523_315Tape reel; standard product orientation 12NC ending 315Packing2012-11-07
SOD523_115Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115Packing2018-07-23
SOD523plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm bodyOutline drawing2019-01-25

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.