PMEG3020EH; PMEG3020EJ

30 V, 2 A ultra low VF MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection encapsulated in small SMD plastic packages.

Features

  • Forward current: 2 A
  • Reverse voltage: 30 V
  • Ultra low forward voltage
  • Small and flat lead SMD package
  • AEC-Q101 qualified

Target applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switched-mode power supply
  • Inverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG3020EHSOD123FSOD123F2.6 x 1.6 x 1.1230single620@IF=2A972@VR=1V1@VR=30V
PMEG3020EJSOD323FSC-901.7 x 1.25 x 0.7230single620@IF=2A972@VR=1V1@VR=30V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG3020EH

(SOD123F)
SOD123FReel 7" Q1/T1ActiveA7PMEG3020EH,115
( 9340 590 27115 )
PMEG3020EJ
SC-90
(SOD323F)
SOD323FReel 7" Q1/T1ActiveE9PMEG3020EJ,115
( 9340 586 52115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PMEG3020EH/DG934061825115
PMEG3020EJ/DG934062087115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMEG3020EHPMEG3020EH,115PMEG3020EHAlways Pb-free174.00.81.25E911
PMEG3020EJPMEG3020EJ,115PMEG3020EJAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PMEG3020EH_EJ30 V, 2 A ultra low VF MEGA Schottky barrier rectifiersData sheet2018-08-28
SOD323F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyOutline drawing2018-04-09
SOD123F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.