PMEG6002EB; PMEG6002TV

0.2 A very low VF MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifiers with an integrated guard ring for stress protection, encapsulated in ultra small and flat lead Surface-Mounted Device (SMD) plastic packages.

Features

  • Forward current: IF ≤ 0.2 A
  • Reverse voltage: VR ≤ 60 V
  • Very low forward voltage
  • Ultra small and flat lead SMD plastic packages
  • AEC-Q101 qualified

Target applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Reverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG6002EBSOD523SC-791.2 x 0.8 x 0.60.260single600@IF=0,2A2.520@VR=1V0,1@VR=60V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG6002EB
SC-79
(SOD523)
SOD523Reel 11¼" Q1/T1 in LargePackActiveB2PMEG6002EBF
( 9340 600 04135 )
Reel 7" Q1/T1ActiveB2PMEG6002EB,115
( 9340 600 04115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMEG6002EBPMEG6002EBFPMEG6002EB174.00.81.25E9
PMEG6002EBPMEG6002EB,115PMEG6002EBAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
PMEG6002EB_PMEG6002TV0.2 A very low VF MEGA Schottky barrier rectifiersData sheet2018-08-28
SOD523_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD523_335Tape reel; standard product orientation 12NC ending 335Packing2012-11-07
SOD523_315Tape reel; standard product orientation 12NC ending 315Packing2012-11-07
SOD523plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm bodyOutline drawing2018-04-09
SOD523_115Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115Packing2018-07-23

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.