PMEGxx05EH/EJ series

0.5 A very low VF MEGA Schottky barrier rectifier

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection encapsulated in small SMD package.

Features and benefits

  • Forward current: 0.5 A
  • Very low forward voltage
  • Flat lead SMD package
  • AEC-Q101 qualified

Applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (A)Number of functionsConfigurationIR [max] (µA)Cd [max] (pF)
PMEG2005EHSOD123FSOD123F2.6 x 1.6 x 1.1200.5singlesingle20080
PMEG2005EJSOD323FSC-901.7 x 1.25 x 0.7200.5singlesingle20080
PMEG3005EHSOD123FSOD123F2.6 x 1.6 x 1.1300.5singlesingle15070
PMEG3005EJSOD323FSC-901.7 x 1.25 x 0.7300.5singlesingle15070
PMEG4005EHSOD123FSOD123F2.6 x 1.6 x 1.1400.5singlesingle10050
PMEG4005EJSOD323FSC-901.7 x 1.25 x 0.7400.5singlesingle10050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG2005EH

(SOD123F)
SOD123FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveA3PMEG2005EH,115
( 9340 590 23115 )
PMEG2005EJ
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveCCPMEG2005EJ,115
( 9340 590 01115 )
PMEG3005EH

(SOD123F)
SOD123FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveA4PMEG3005EH,115
( 9340 590 24115 )
PMEG3005EJ
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveCDPMEG3005EJ,115
( 9340 590 02115 )
Reel 13” or 11 ¼” Q1/T1 ActiveCDPMEG3005EJF
( 9340 590 02135 )
PMEG4005EH

(SOD123F)
SOD123FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveA5PMEG4005EH,115
( 9340 590 25115 )
PMEG4005EJ
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
Reel 13” or 11 ¼” Q1/T1 ActiveCEPMEG4005EJF
( 9340 590 03135 )
Reel 7” Q1/T1 or Q2/T3ActiveCEPMEG4005EJ,115
( 9340 590 03115 )
PMEG4005EJ/6
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3ActiveCEPMEG4005EJ/6X
( 9346 608 51115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG4005EH/6

(SOD123F)
SOD123FREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3Discontinued / End-of-lifeA5PMEG4005EH/6X
( 9346 608 49115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PMEG3005EH/DG934061824115
PMEG4005EH/69346608491152021-06-302021-12-31
    PMEG4005EH/DG934061826115
    PMEG4005EJ/A2934062947115
    PMEG4005EJ/DG934062202115

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
    PMEG2005EHPMEG2005EH,115PMEG2005EHAlways Pb-free11
    PMEG2005EJPMEG2005EJ,115PMEG2005EJAlways Pb-free11
    PMEG3005EHPMEG3005EH,115PMEG3005EHAlways Pb-free11
    PMEG3005EJPMEG3005EJ,115PMEG3005EJAlways Pb-free11
    PMEG3005EJPMEG3005EJFPMEG3005EJweek 25, 201911
    PMEG4005EHPMEG4005EH,115PMEG4005EHAlways Pb-free11
    PMEG4005EJPMEG4005EJFPMEG4005EJweek 25, 201911
    PMEG4005EJPMEG4005EJ,115PMEG4005EJAlways Pb-free11
    PMEG4005EJ/6PMEG4005EJ/6XPMEG4005EJ/6week 25, 201911

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
    PMEG4005EH/6PMEG4005EH/6XPMEG4005EH/6week 25, 201911
    Quality and reliability disclaimer

    Documentation (9)

    File nameTitleTypeDate
    PMEGXX05EH_EJ_SER0.5 A very low VF MEGA Schottky barrier rectifiersData sheet2018-08-28
    Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
    Nexperia_Selection_guide_2021Nexperia Selection Guide 2021Selection guide2021-01-08
    PMEG4005EH-Software2008-11-20
    PMEG3005EJ-Software2008-11-20
    SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyPackage information2020-04-21
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyPackage information2020-04-21
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.