PMEGxx05ET series

0.5 A very low VF MEGA Schottky barrier rectifiers in SOT23 package

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOT23 small Surface Mounted Device (SMD) plastic package.

Features

  • Forward current: 0.5 A
  • Very low forward voltage
  • Small SMD plastic package
  • AEC-Q101 qualified

Target applications

  • Low voltage rectification
  • High efficiency DC-to-DC conversion
  • Switch mode power supply
  • Inverse polarity protection
  • Low power consumption applications

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG2005ETSOT23SOT232.9 x 1.3 x 10.520single390@IF=0,5A1080@VR=1V0,2@VR=20V
PMEG3005ETSOT23SOT232.9 x 1.3 x 10.530single430@IF=0,5A1070@VR=1V0,15@VR=30V
PMEG4005ETSOT23SOT232.9 x 1.3 x 10.540single470@IF=0,5A1050@VR=1V0,1@VR=40V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG2005ET

(SOT23)
SOT23Reel 7" Q3/T4ActiveP3%PMEG2005ET,215
( 9340 594 26215 )
PMEG3005ET

(SOT23)
SOT23Reel 7" Q3/T4ActiveP4%PMEG3005ET,215
( 9340 594 27215 )
PMEG4005ET

(SOT23)
SOT23Reel 7" Q3/T4ActiveP5%PMEG4005ET,215
( 9340 594 28215 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMEG2005ETPMEG2005ET,215PMEG2005ETAlways Pb-free174.00.81.25E911
PMEG3005ETPMEG3005ET,215PMEG3005ETAlways Pb-free174.00.81.25E911
PMEG4005ETPMEG4005ET,215PMEG4005ETAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PMEGXX05ET_SER0.5 A very low VF MEGA Schottky barrier rectifiers in SOT23 packageData sheet2018-08-28
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.