PMEGXX10BEA; PMEGXX10BEV

Very low VF MEGA Schottky barrier rectifiers

Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a very small SOD323 (SC-76) and ultra small SOT666 SMD plastic package.

Features

  • Forward current: 1 A
  • Reverse voltages: 20 V, 30 V, 40 V
  • Very low forward voltage
  • Ultra small and very small plastic SMD package
  • Power dissipation comparable to SOT23.
  • AEC-Q101 qualified

Target applications

  • High efficiency DC-to-DC conversion
  • Voltage clamping
  • Protection circuits
  • Low voltage rectification
  • Blocking diodes
  • Low power consumption applications.

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
PMEG2010BEASOD323SOD3231.7 x 1.25 x 0.95120single500@IF=1A1080@VR=1V0,2@VR=20V
PMEG2010BEVSOT666SOT6661.6 x 1.2 x 0.55120single500@IF=1A1080@VR=1V0,2@VR=20V
PMEG3010BEASOD323SOD3231.7 x 1.25 x 0.95130single560@IF=1A1070@VR=1V0,15@VR=30V
PMEG3010BEVSOT666SOT6661.6 x 1.2 x 0.55130single560@IF=1A1070@VR=1V0,15@VR=30V
PMEG4010BEASOD323SOD3231.7 x 1.25 x 0.95140single640@IF=1A1050@VR=1V0,1@VR=40V
PMEG4010BEVSOT666SOT6661.6 x 1.2 x 0.55140single640@IF=1A1050@VR=1V0,1@VR=40V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PMEG2010BEA

(SOD323)
SOD323Reel 7" Q1/T1ActiveV1PMEG2010BEA,115
( 9340 579 16115 )
PMEG2010BEV

(SOT666)
SOT666Reel 7" Q1/T1ActiveG6PMEG2010BEV,115
( 9340 583 28115 )
PMEG3010BEA

(SOD323)
SOD323Reel 7" Q1/T1ActiveV2PMEG3010BEA,115
( 9340 579 17115 )
Reel 7" Q1/T1 in Multi reel packActiveV2PMEG3010BEAZ
( 9340 579 17145 )
Reel 11¼" Q1/T1 in LargePackActiveV2PMEG3010BEA,135
( 9340 579 17135 )
PMEG3010BEV

(SOT666)
SOT666Reel 7" Q1/T1ActiveG5PMEG3010BEV,115
( 9340 583 29115 )
PMEG4010BEA

(SOD323)
SOD323Reel 11¼" Q1/T1 in LargePackActiveV3PMEG4010BEA,135
( 9340 579 18135 )
Reel 7" Q1/T1ActiveV3PMEG4010BEA,115
( 9340 579 18115 )
PMEG4010BEV

(SOT666)
SOT666Reel 7" Q1/T1ActiveG4PMEG4010BEV,115
( 9340 583 31115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PMEG3010BEA/A934059891115
PMEG3010BEA/A2934062946115
PMEG3010BEA/DG934061941115
PMEG4010BEV/DG934062286115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PMEG2010BEAPMEG2010BEA,115PMEG2010BEAweek 31, 2003174.00.81.25E911
PMEG2010BEVPMEG2010BEV,115PMEG2010BEVAlways Pb-free174.00.81.25E911
PMEG3010BEAPMEG3010BEA,115PMEG3010BEAweek 31, 2003174.00.81.25E911
PMEG3010BEAPMEG3010BEAZPMEG3010BEA174.00.81.25E9
PMEG3010BEAPMEG3010BEA,135PMEG3010BEAAlways Pb-free174.00.81.25E911
PMEG3010BEVPMEG3010BEV,115PMEG3010BEVAlways Pb-free174.00.81.25E911
PMEG4010BEAPMEG4010BEA,135PMEG4010BEAAlways Pb-free174.00.81.25E911
PMEG4010BEAPMEG4010BEA,115PMEG4010BEAweek 31, 2003174.00.81.25E911
PMEG4010BEVPMEG4010BEV,115PMEG4010BEVAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PMEGXX10BEA_PMEGXX10BEV1 A very low VF MEGA Schottky barrier rectifier in ultra small SOT666 and in very small SOD323 (SC-76) packageData sheet2004-06-13
SOD323_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-04-09
SOT666plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2017-01-31
SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.