1PS76SB21; BAT721 series

Schottky barrier diodes in small packages

Planar Schottky barrier diodes with an integrated guard ring for stress protection. Encapsulated in small Surface-Mounted Device (SMD) plastic packages.

Features

  • Low forward voltage
  • Small SMD plastic package
  • Low capacitance
  • AEC-Q101 qualified

Target applications

  • Ultra high-speed switching
  • Voltage clamping
  • Line termination
  • Reverse polarity protection

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)IFSM [max] (A)ConfigurationVF [max] (mV)Cd [max] (pF)IR [max] (µA)
1PS76SB21SOD323SOD3231.7 x 1.25 x 0.95402001single300@IF=10mA50@VR=0V15@VR=30V
BAT721SOT23SOT232.9 x 1.3 x 1402001single300@IF=10mA50@VR=0V15@VR=30V
BAT721ASOT23SOT232.9 x 1.3 x 1402001dual c.a.300@IF=10mA50@VR=0V15@VR=30V
BAT721CSOT23SOT232.9 x 1.3 x 1402001dual c.c.300@IF=10mA50@VR=0V15@VR=30V
BAT721SSOT23SOT232.9 x 1.3 x 1402001dual series300@IF=10mA50@VR=0V15@VR=30V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
1PS76SB21

(SOD323)
SOD323Reel 7" Q1/T1ActiveS11PS76SB21,115
( 9340 549 22115 )
Reel 7" Q1/T1 in Multi reel packActiveS11PS76SB21Z
( 9340 549 22145 )
Reel 11¼" Q1/T1 in LargePackActiveS11PS76SB21F
( 9340 549 22135 )
BAT721

(SOT23)
SOT23Reel 7" Q3/T4ActiveL7%BAT721,215
( 9340 512 90215 )
BAT721A

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActiveL8%BAT721A,235
( 9340 549 28235 )
Reel 7" Q3/T4ActiveL8%BAT721A,215
( 9340 549 28215 )
BAT721C

(SOT23)
SOT23Reel 7" Q3/T4ActiveL9%BAT721C,215
( 9340 549 29215 )
BAT721S

(SOT23)
SOT23Reel 7" Q3/T4ActiveL0%BAT721S,215
( 9340 549 30215 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
1PS76SB21/ZL

(SOD323)
SOD323Reel 7" Q1/T1Withdrawn / End-of-lifeStandard Marking1PS76SB21/ZLX
( 9340 690 46115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
1PS76SB21/A934059883115
1PS76SB21/ZL9340690461152017-05-312017-11-301PS76SB21
    BAT721A/A2934063016215
    BAT721A/G934058348215
    BAT721C/DG934061874215
    BAT721C/G934058349215
    BAT721S/G934058351215
    BAT721S/G934058351195

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    1PS76SB211PS76SB21,1151PS76SB21week 31, 2003174.00.81.25E911
    1PS76SB211PS76SB21Z1PS76SB21174.00.81.25E9
    1PS76SB211PS76SB21F1PS76SB21174.00.81.25E9
    BAT721BAT721,215BAT721week 34, 2003174.00.81.25E911
    BAT721ABAT721A,235BAT721AAlways Pb-free174.00.81.25E911
    BAT721ABAT721A,215BAT721Aweek 34, 2003174.00.81.25E911
    BAT721CBAT721C,215BAT721Cweek 34, 2003174.00.81.25E911
    BAT721SBAT721S,215BAT721Sweek 34, 2003174.00.81.25E911

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    1PS76SB21/ZL1PS76SB21/ZLXnotAvailableAlways Pb-free174.00.81.25E911
    Quality and reliability disclaimer

    Documentation (9)

    File nameTitleTypeDate
    1PS76SB21_BAT721_SERSchottky barrier diodes in small packagesData sheet2018-08-28
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    SOD323_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
    SOD323_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
    SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-04-09
    SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
    SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
    SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
    SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.