BAS40 series; 1PSxxSB4x series

General-purpose Schottky diodes

General-purpose Schottky diodes in small Surface-Mounted Device (SMD) plastic packages.

Features

  • High switching speed
  • Low leakage current
  • High breakdown voltage
  • Low capacitance
  • AEC-Q101 qualified

Target applications

  • Ultra high-speed switching
  • Voltage clamping

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)IFSM [max] (A)ConfigurationVF [max] (mV)Cd [max] (pF)IR [max] (mA)IR [max] (µA)
1PS70SB40SOT323SC-702 x 1.25 x 0.95401200.2single500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
1PS70SB44SOT323SC-702 x 1.25 x 0.95401200.2dual series500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
1PS70SB45SOT323SC-702 x 1.25 x 0.95401200.2dual c.c.500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
1PS70SB46SOT323SC-702 x 1.25 x 0.95401200.2dual c.a.500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
1PS76SB40SOD323SOD3231.7 x 1.25 x 0.95401200.2single500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
1PS79SB40SOD523SC-791.2 x 0.8 x 0.6401200.2single500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
1PS88SB48SOT363TSSOP62.1 x 1.25 x 0.95401200.2quad c.c./c.c.500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40SOT23SOT232.9 x 1.3 x 1401200.2single500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-04SOT23SOT232.9 x 1.3 x 1401200.2dual series500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-04WSOT323SC-702 x 1.25 x 0.95401200.2dual series500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-05SOT23SOT232.9 x 1.3 x 1401200.2dual c.c.500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-05VSOT666SOT6661.6 x 1.2 x 0.55401200.2dual c.c.500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-05WSOT323SC-702 x 1.25 x 0.95401200.2dual c.c.500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-06SOT23SOT232.9 x 1.3 x 1401200.2dual c.a.500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-06WSOT323SC-702 x 1.25 x 0.95401200.2dual c.a.500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-07SOT143BSOT143B2.9 x 1.3 x 1401200.2dual isolated500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40-07VSOT666SOT6661.6 x 1.2 x 0.55401200.2dual isolated500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40HSOD123FSOD123F2.6 x 1.6 x 1.1401200.2single500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40LSOD882DFN1006-21.0 x 0.6 x 0.5401200.2single500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40WSOT323SC-702 x 1.25 x 0.95401200.2single500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V
BAS40XYSOT363TSSOP62.1 x 1.25 x 0.95401200.2quad 2x series500@IF=10mA5@VR=0V0.01@VR=40V1@VR=30V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
1PS70SB40
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active6%31PS70SB40,115
( 9340 454 40115 )
1PS70SB44
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active6%41PS70SB44,115
( 9340 454 50115 )
1PS70SB45
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active6%51PS70SB45,115
( 9340 454 60115 )
1PS70SB46
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active6%61PS70SB46,115
( 9340 454 70115 )
1PS76SB40

(SOD323)
SOD323Reel 11¼" Q1/T1 in LargePackActiveS41PS76SB40,135
( 9340 551 93135 )
Reel 7" Q1/T1ActiveS41PS76SB40,115
( 9340 551 93115 )
1PS79SB40
SC-79
(SOD523)
SOD523Reel 7" Q1/T1ActiveT1PS79SB40,115
( 9340 555 08115 )
1PS88SB48
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Active8%51PS88SB48,115
( 9340 549 25115 )
BAS40

(SOT23)
SOT23Reel 7" Q3/T4Active43%BAS40,215
( 9340 345 30215 )
Reel 11" Q3/T4, LargePackActive43%BAS40,235
( 9340 345 30235 )
BAS40-04

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive44%BAS40-04,235
( 9336 618 50235 )
Reel 7" Q3/T4Active44%BAS40-04,215
( 9336 618 50215 )
BAS40-04W
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active64%BAS40-04W,115
( 9340 442 90115 )
BAS40-05

(SOT23)
SOT23Reel 7" Q3/T4Active45%BAS40-05,215
( 9340 345 40215 )
Reel 11" Q3/T4, LargePackActive45%BAS40-05,235
( 9340 345 40235 )
BAS40-05V

(SOT666)
SOT666Reel 7" Q1/T1Active65BAS40-05V,115
( 9340 567 16115 )
BAS40-05W
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active65%BAS40-05W,115
( 9340 443 00115 )
BAS40-06

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive46%BAS40-06,235
( 9340 345 50235 )
Reel 7" Q3/T4Active46%BAS40-06,215
( 9340 345 50215 )
BAS40-06W
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActive66%BAS40-06WF
( 9340 443 10135 )
Reel 7" Q1/T1Active66%BAS40-06W,115
( 9340 443 10115 )
BAS40-07

(SOT143B)
SOT143BReel 7" Q3/T4Active47%BAS40-07,215
( 9340 515 50215 )
BAS40-07V

(SOT666)
SOT666Reel 7" Q1/T1Active67BAS40-07V,115
( 9340 567 17115 )
BAS40H

(SOD123F)
SOD123FReel 7" Q1/T1ActiveAJBAS40H,115
( 9340 592 81115 )
BAS40L
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveS6BAS40L,315
( 9340 572 53315 )
BAS40W
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active63%BAS40W,115
( 9340 442 80115 )
BAS40XY
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Active40%BAS40XY,115
( 9340 599 55115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
1PS79SB40/A2934062821115
1PS79SB40/DG934061919115
1PS79SB40/G934059309115
BAS40934034530185
BAS40/A2934063011215
BAS40/DG934061869215
BAS40/G934058337215
BAS40-04/DG934061871215
BAS40-04/G934058338215
BAS40-05934034540185
BAS40-05/G934058339215
BAS40-06/A2934063012215
BAS40-06W/C934062357115
BAS40-07/DG934061784215
BAS40-07V/A2934062833115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
1PS70SB401PS70SB40,1151PS70SB40week 30, 2003174.00.81.25E911
1PS70SB441PS70SB44,1151PS70SB44week 30, 2003174.00.81.25E911
1PS70SB451PS70SB45,1151PS70SB45week 30, 2003174.00.81.25E911
1PS70SB461PS70SB46,1151PS70SB46week 30, 2003174.00.81.25E911
1PS76SB401PS76SB40,1351PS76SB40Always Pb-free174.00.81.25E911
1PS76SB401PS76SB40,1151PS76SB40week 31, 2003174.00.81.25E911
1PS79SB401PS79SB40,1151PS79SB40week 52, 2002174.00.81.25E911
1PS88SB481PS88SB48,1151PS88SB48week 23, 2003174.00.81.25E911
BAS40BAS40,215BAS40week 34, 2003174.00.81.25E911
BAS40BAS40,235BAS40week 34, 2003174.00.81.25E911
BAS40-04BAS40-04,235BAS40-04week 34, 2003174.00.81.25E911
BAS40-04BAS40-04,215BAS40-04week 34, 2003174.00.81.25E911
BAS40-04WBAS40-04W,115BAS40-04Wweek 30, 2003174.00.81.25E911
BAS40-05BAS40-05,215BAS40-05week 34, 2003174.00.81.25E911
BAS40-05BAS40-05,235BAS40-05week 34, 2003174.00.81.25E911
BAS40-05VBAS40-05V,115BAS40-05VAlways Pb-free174.00.81.25E911
BAS40-05WBAS40-05W,115BAS40-05Wweek 30, 2003174.00.81.25E911
BAS40-06BAS40-06,235BAS40-06week 34, 2003174.00.81.25E911
BAS40-06BAS40-06,215BAS40-06week 34, 2003174.00.81.25E911
BAS40-06WBAS40-06WFBAS40-06W174.00.81.25E9
BAS40-06WBAS40-06W,115BAS40-06Wweek 30, 2003174.00.81.25E911
BAS40-07BAS40-07,215BAS40-07week 49, 2002174.00.81.25E911
BAS40-07VBAS40-07V,115BAS40-07VAlways Pb-free174.00.81.25E911
BAS40HBAS40H,115BAS40HAlways Pb-free174.00.81.25E911
BAS40LBAS40L,315BAS40LAlways Pb-free174.00.81.25E911
BAS40WBAS40W,115BAS40Wweek 30, 2003174.00.81.25E911
BAS40XYBAS40XY,115BAS40XYAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (34)

File nameTitleTypeDate
BAS40_1PSXXSB4X_SERGeneral-purpose Schottky diodesData sheet2017-06-08
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT143B_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-07
SOT143Bplastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2017-01-30
SOT143B_235Tape reel SMD; standard product orientation 12NC ending 235Packing2012-11-07
SOD882_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-07
SOD882plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-06-05
SOD523_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD523_335Tape reel; standard product orientation 12NC ending 335Packing2012-11-07
SOD523_315Tape reel; standard product orientation 12NC ending 315Packing2012-11-07
SOD523_115Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115Packing2018-07-23
SOD523plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm bodyOutline drawing2019-01-25
SOD123F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyOutline drawing2018-04-09
SOD323_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-04-09
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2019-03-18
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.