BAS70 series; 1PS7xSB70 series

General-purpose Schottky diodes

General-purpose Schottky diodes in small Surface-Mounted Device (SMD) plastic packages.

Features

  • High switching speed
  • Low leakage current
  • High breakdown voltage
  • Low capacitance
  • AEC-Q101 qualified

Target applications

  • Ultra high-speed switching
  • Voltage clamping

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)IFSM [max] (A)ConfigurationVF [max] (mV)Cd [max] (pF)IR [max] (mA)IR [max] (µA)
1PS76SB70SOD323SOD3231.7 x 1.25 x 0.9570700.1single750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
1PS79SB70SOD523SC-791.2 x 0.8 x 0.670700.1single750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70SOT23SOT232.9 x 1.3 x 170700.1single750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-04SOT23SOT232.9 x 1.3 x 170700.1dual series750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-04WSOT323SC-702 x 1.25 x 0.9570700.1dual series750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-05SOT23SOT232.9 x 1.3 x 170700.1dual c.c.750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-05WSOT323SC-702 x 1.25 x 0.9570700.1dual c.c.750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-06SOT23SOT232.9 x 1.3 x 170700.1dual c.a.750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-06WSOT323SC-702 x 1.25 x 0.9570700.1dual c.a.750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-07SOT143BSOT143B2.9 x 1.3 x 170700.1dual isolated750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-07SSOT363TSSOP62.1 x 1.25 x 0.9570700.1dual isolated750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70-07VSOT666SOT6661.6 x 1.2 x 0.5570700.1dual isolated750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70HSOD123FSOD123F2.6 x 1.6 x 1.170700.1single750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70LSOD882DFN1006-21.0 x 0.6 x 0.570700.1single750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70VVSOT666SOT6661.6 x 1.2 x 0.5570700.1triple isolated750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70WSOT323SC-702 x 1.25 x 0.9570700.1single750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V
BAS70XYSOT363TSSOP62.1 x 1.25 x 0.9570700.1quad 2x series750@IF=10mA2@VR=0V0.01@VR=70V0.1@VR=50V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
1PS76SB70

(SOD323)
SOD323Reel 11¼" Q1/T1 in LargePackActiveS21PS76SB70,135
( 9340 549 23135 )
Reel 7" Q1/T1ActiveS21PS76SB70,115
( 9340 549 23115 )
1PS79SB70
SC-79
(SOD523)
SOD523Reel 7" Q1/T1 Pitch 2mmActiveG1PS79SB70,315
( 9340 549 24315 )
Reel 7" Q1/T1ActiveG1PS79SB70,115
( 9340 549 24115 )
BAS70

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive73%BAS70,235
( 9340 207 90235 )
Reel 7" Q3/T4Active73%BAS70,215
( 9340 207 90215 )
BAS70-04

(SOT23)
SOT23Reel 7" Q3/T4Active74%BAS70-04,215
( 9340 208 00215 )
Reel 11" Q3/T4, LargePackActive74%BAS70-04,235
( 9340 208 00235 )
BAS70-04W
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active74%BAS70-04W,115
( 9340 344 80115 )
Reel 11¼" Q1/T1 in LargePackActive74%BAS70-04WF
( 9340 344 80135 )
BAS70-05

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive75%BAS70-05,235
( 9338 341 00235 )
Reel 7" Q3/T4Active75%BAS70-05,215
( 9338 341 00215 )
BAS70-05W
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActive75%BAS70-05W,135
( 9340 344 90135 )
Reel 7" Q1/T1Active75%BAS70-05W,115
( 9340 344 90115 )
BAS70-06

(SOT23)
SOT23Reel 7" Q3/T4Active76%BAS70-06,215
( 9340 208 20215 )
BAS70-06W
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active76%BAS70-06W,115
( 9340 345 00115 )
BAS70-07

(SOT143B)
SOT143BReel 7" Q3/T4Active77%BAS70-07,215
( 9340 267 50215 )
BAS70-07S
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Active77%BAS70-07S,115
( 9340 458 40115 )
BAS70-07V

(SOT666)
SOT666Reel 7" Q1/T1Active77BAS70-07V,115
( 9340 567 18115 )
BAS70H

(SOD123F)
SOD123FReel 7" Q1/T1ActiveAHBAS70H,115
( 9340 592 79115 )
BAS70L
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveS8BAS70L,315
( 9340 572 51315 )
BAS70VV

(SOT666)
SOT666Reel 7" Q1/T1ActiveN1BAS70VV,115
( 9340 587 42115 )
BAS70W
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Active73%BAS70W,115
( 9340 344 70115 )
BAS70XY
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Active70%BAS70XY,115
( 9340 599 56115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
1PS76SB70/A934059884115
1PS76SB70/DG934062287115
1PS79SB70/DG934061891115
BAS70/G934058342215
BAS70-04/G934058343215
BAS70-04W934034480185
BAS70-05/G934058344215
BAS70-06/G934058345215
BAS70-06W/DG934061852115
BAS70-07/A2934062823215

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
1PS76SB701PS76SB70,1351PS76SB70week 31, 2003174.00.81.25E911
1PS76SB701PS76SB70,1151PS76SB70week 31, 2003174.00.81.25E911
1PS79SB701PS79SB70,3151PS79SB70Always Pb-free174.00.81.25E911
1PS79SB701PS79SB70,1151PS79SB70week 52, 2002174.00.81.25E911
BAS70BAS70,235BAS70week 34, 2003174.00.81.25E911
BAS70BAS70,215BAS70week 34, 2003174.00.81.25E911
BAS70-04BAS70-04,215BAS70-04week 34, 2003174.00.81.25E911
BAS70-04BAS70-04,235BAS70-04Always Pb-free174.00.81.25E911
BAS70-04WBAS70-04W,115BAS70-04Wweek 30, 2003174.00.81.25E911
BAS70-04WBAS70-04WFBAS70-04W174.00.81.25E9
BAS70-05BAS70-05,235BAS70-05Always Pb-free174.00.81.25E911
BAS70-05BAS70-05,215BAS70-05week 34, 2003174.00.81.25E911
BAS70-05WBAS70-05W,135BAS70-05Wweek 30, 2003174.00.81.25E911
BAS70-05WBAS70-05W,115BAS70-05Wweek 30, 2003174.00.81.25E911
BAS70-06BAS70-06,215BAS70-06week 34, 2003174.00.81.25E911
BAS70-06WBAS70-06W,115BAS70-06Wweek 30, 2003174.00.81.25E911
BAS70-07BAS70-07,215BAS70-07week 49, 2002174.00.81.25E911
BAS70-07SBAS70-07S,115BAS70-07Sweek 23, 2003174.00.81.25E911
BAS70-07VBAS70-07V,115BAS70-07VAlways Pb-free174.00.81.25E911
BAS70HBAS70H,115BAS70HAlways Pb-free174.00.81.25E911
BAS70LBAS70L,315BAS70LAlways Pb-free174.00.81.25E911
BAS70VVBAS70VV,115BAS70VVAlways Pb-free174.00.81.25E911
BAS70WBAS70W,115BAS70Wweek 30, 2003174.00.81.25E911
BAS70XYBAS70XY,115BAS70XYAlways Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (34)

File nameTitleTypeDate
BAS70_1PS7XSB70_SERGeneral-purpose Schottky diodesData sheet2018-08-28
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT143B_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-07
SOT143Bplastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2017-01-30
SOT143B_235Tape reel SMD; standard product orientation 12NC ending 235Packing2012-11-07
SOD882_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-07
SOD882plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-06-05
SOD523_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD523_335Tape reel; standard product orientation 12NC ending 335Packing2012-11-07
SOD523_315Tape reel; standard product orientation 12NC ending 315Packing2012-11-07
SOD523_115Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115Packing2018-07-23
SOD523plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm bodyOutline drawing2019-01-25
SOD123F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyOutline drawing2018-04-09
SOD323_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-04-09
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2019-03-18
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.