BAT54 series

Schottky barrier diodes

Planar Schottky barrier diodes with an integrated guard ring for stress protection, encapsulated in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Features

  • Low forward voltage
  • Low capacitance
  • AEC-Q101 qualified

Target applications

  • Ultra high-speed switching
  • Line termination
  • Voltage clamping
  • Reverse polarity protection

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)IFSM [max] (A)ConfigurationVF [max] (mV)Cd [max] (pF)IR [max] (µA)
BAT54SOT23SOT232.9 x 1.3 x 1302000.6single400@IF=10mA10@VR=1V2@VR=25V
BAT54ASOT23SOT232.9 x 1.3 x 1302000.6dual c.a.400@IF=10mA10@VR=1V2@VR=25V
BAT54CSOT23SOT232.9 x 1.3 x 1302000.6dual c.c.400@IF=10mA10@VR=1V2@VR=25V
BAT54SSOT23SOT232.9 x 1.3 x 1302000.6dual series400@IF=10mA10@VR=1V2@VR=25V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAT54

(SOT23)
SOT23Reel 7" Q3/T4ActiveL4%BAT54,215
( 9337 422 80215 )
Reel 11" Q3/T4, LargePackActiveL4%BAT54,235
( 9337 422 80235 )
BAT54A

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive%V3BAT54A,235
( 9339 763 60235 )
Reel 7" Q3/T4Active%V3BAT54A,215
( 9339 763 60215 )
BAT54C

(SOT23)
SOT23Reel 7" Q3/T4Active%W1BAT54C,215
( 9339 763 70215 )
Reel 11" Q3/T4, LargePackActive%W1BAT54C,235
( 9339 763 70235 )
BAT54S

(SOT23)
SOT23Reel 7" Q3/T4Active%V4BAT54S,215
( 9339 763 80215 )
Reel 11" Q3/T4, LargePackActive%V4BAT54S,235
( 9339 763 80235 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BAT54933742280185
BAT54/A2934063013215
BAT54/G934058298215
BAT54C933976370185
BAT54C/B934059599235
BAT54C/B934059599215
BAT54C/G934058301215
BAT54S933976380185

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BAT54BAT54,215BAT54week 34, 2003208.00.971.03E911
BAT54BAT54,235BAT54week 34, 2003208.00.971.03E911
BAT54ABAT54A,235BAT54Aweek 34, 2003208.00.971.03E911
BAT54ABAT54A,215BAT54Aweek 34, 2003208.00.971.03E911
BAT54CBAT54C,215BAT54Cweek 34, 2003208.00.971.03E911
BAT54CBAT54C,235BAT54Cweek 34, 2003208.00.971.03E911
BAT54SBAT54S,215BAT54Sweek 34, 2003208.00.971.03E911
BAT54SBAT54S,235BAT54Sweek 34, 2003208.00.971.03E911
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
BAT54_SERSchottky barrier diodesData sheet2018-08-07
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.