BAT54W series

Schottky barrier diode

Planar Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low forward voltage
  • Low capacitance
  • AEC-Q101 qualified

Applications

  • Ultra high-speed switching
  • Line termination
  • Voltage clamping
  • Reverse polarity protection

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)ConfigurationVF [max] (mV)Cd [max] (pF)IR [max] (µA)
BAT54AWSOT323SC-702 x 1.25 x 0.9530200dual c.a.800@IF=100mA10@VR=1V2@VR=25V
BAT54CWSOT323SC-702 x 1.25 x 0.9530200dual c.c.800@IF=100mA10@VR=1V2@VR=25V
BAT54SWSOT323SC-702 x 1.25 x 0.9530200dual series800@IF=100mA10@VR=1V2@VR=25V
BAT54WSOT323SC-702 x 1.25 x 0.9530200single800@IF=100mA10@VR=1V2@VR=25V

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAT54AW
SC-70
(SOT323)
SOT323Reel 13” or 11 ¼” Q1/T1 Active42%BAT54AWF
( 9340 288 90135 )
Reel 7” Q1/T1 or Q2/T3Active42%BAT54AW,115
( 9340 288 90115 )
BAT54CW
SC-70
(SOT323)
SOT323Reel 7” Q1/T1 or Q2/T3Active43%BAT54CW,115
( 9340 289 00115 )
Reel 13” or 11 ¼” Q1/T1 Active43%BAT54CWF
( 9340 289 00135 )
BAT54SW
SC-70
(SOT323)
SOT323Reel 13” or 11 ¼” Q1/T1 Active44%BAT54SWF
( 9340 289 10135 )
Reel 7” Q1/T1 or Q2/T3Active44%BAT54SW,115
( 9340 289 10115 )
BAT54W
SC-70
(SOT323)
SOT323Reel 13” or 11 ¼” Q1/T1 ActiveL4%BAT54W,135
( 9340 288 80135 )
Reel 7” Q1/T1 or Q2/T3ActiveL4%BAT54W,115
( 9340 288 80115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BAT54AW/A2934062912115
BAT54CW934028900185
BAT54CW/DG934061923115
BAT54SW/A2934062913115
BAT54SW/DG934061853115
BAT54W/A2934062914115
BAT54W/DG934061924115
BAT54W/G934058347115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
BAT54AWBAT54AWFBAT54AWweek 25, 201911
BAT54AWBAT54AW,115BAT54AWweek 30, 200311
BAT54CWBAT54CW,115BAT54CWweek 30, 200311
BAT54CWBAT54CWFBAT54CWweek 25, 201911
BAT54SWBAT54SWFBAT54SWweek 25, 201911
BAT54SWBAT54SW,115BAT54SWweek 30, 200311
BAT54WBAT54W,135BAT54WAlways Pb-free11
BAT54WBAT54W,115BAT54Wweek 30, 200311
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BAT54W_SERSchottky barrier diodesData sheet2018-08-07
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
Nexperia_Selection_guide_2021Nexperia Selection Guide 2021Selection guide2021-01-08
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.