RB751 series

Schottky barrier single diodes

Planar Schottky barrier single diodes with an integrated guard ring for stress protection, encapsulated in small Surface-Mounted Device (SMD) plastic packages.

Features

  • Low forward voltage
  • Low capacitance

Target applications

  • Ultra high-speed switching
  • Voltage clamping
  • Line termination
  • Reverse polarity protection

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)IFSM [max] (A)ConfigurationVF [max] (mV)Cd [max] (pF)IR [max] (µA)
RB751CS40SOD882DFN1006-21.0 x 0.6 x 0.5401200.2single370@IF=1mA2@VR=1V0.5@VR=30V
RB751S40SOD523SC-791.2 x 0.8 x 0.6401200.2single370@IF=1mA2@VR=1V0.5@VR=30V
RB751V40SOD323SOD3231.7 x 1.25 x 0.95401200.2single370@IF=1mA2@VR=1V0.5@VR=30V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
RB751CS40
DFN1006-2
(SOD882)
SOD882Reel 7" Q1/T1 Pitch 2mmActiveF6RB751CS40,315
( 9340 613 04315 )
RB751S40
SC-79
(SOD523)
SOD523Reel 7" Q1/T1ActiveG4RB751S40,115
( 9340 613 03115 )
RB751V40

(SOD323)
SOD323Reel 7" Q1/T1ActiveW8RB751V40,115
( 9340 613 05115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
RB751CS40RB751CS40,315RB751CS40Always Pb-free208.00.971.03E911
RB751S40RB751S40,115RB751S40Always Pb-free208.00.971.03E911
RB751V40RB751V40,115RB751V40Always Pb-free208.00.971.03E911
Quality and reliability disclaimer

Documentation (12)

File nameTitleTypeDate
RB751_SERSchottky barrier single diodesData sheet2018-08-28
Nexperia_Selection_guide_2020Nexperia Selection Guide 2020Selection guide2020-01-31
SOD882_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-07
SOD882plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2019-11-04
SOD523plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm bodyOutline drawing2019-01-25
SOD523_135Reel pack, SMD, 11"; Q1/T1 standard product orientation; Orderable part number ending ,135 or F; Ordering code (12NC) ending 135Packing2019-04-08
SOD523_315Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2019-04-08
SOD523_115Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115Packing2019-04-08
SOD523_335Reel pack, SMD, 11"; Q1/T1 standard product orientation; Orderable part number ending ,335 or Z; Ordering code (12NC) ending 335Packing2019-04-08
SOD323_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.