1PSxSB17

4 V, 30 mA low C_d Schottky barrier diode

Planar low capacitance Schottky barrier diode encapsulated in a very small SMD plastic package.

Features

  • Very low diode capacitance
  • Very low forward voltage
  • Very small SMD plastic packages
  • AEC-Q101 qualified

Target applications

  • Digital applications:
    • Ultra high-speed switching
    • Clamping circuits.
  • RF applications:
    • Diode ring mixer
    • RF detector
    • RF voltage doubler

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)ConfigurationIR [max] (µA)Cd [max] (pF)VF [max] (mV)
1PS66SB17SOT666SOT6661.6 x 1.2 x 0.55430triple isolated0.25@VR=3V1@VR=0V600@IF=10mA
1PS76SB17SOD323SOD3231.7 x 1.25 x 0.95430single0.25@VR=3V1@VR=0V600@IF=10mA
1PS79SB17SOD523SC-791.2 x 0.8 x 0.6430single0.25@VR=3V1@VR=0V600@IF=10mA

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
1PS66SB17

(SOT666)
SOT666Reel 7" Q1/T1ActiveN21PS66SB17,115
( 9340 587 43115 )
1PS76SB17

(SOD323)
SOD323Reel 7" Q1/T1ActiveS71PS76SB17,115
( 9340 454 00115 )
1PS79SB17
SC-79
(SOD523)
SOD523Reel 7" Q1/T1ActiveT21PS79SB17,115
( 9340 580 74115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
1PS66SB171PS66SB17,1151PS66SB17Always Pb-free174.00.81.25E911
1PS76SB171PS76SB17,1151PS76SB17week 31, 2003174.00.81.25E911
1PS79SB171PS79SB17,1151PS79SB17Always Pb-free174.00.81.25E911
Quality and reliability disclaimer

Documentation (14)

File nameTitleTypeDate
1PSXSB174 V, 30 mA low C_d Schottky barrier diodeData sheet2017-03-03
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOD523_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD523_335Tape reel; standard product orientation 12NC ending 335Packing2012-11-07
SOD523_315Tape reel; standard product orientation 12NC ending 315Packing2012-11-07
SOD523_115Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115Packing2018-07-23
SOD523plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm bodyOutline drawing2019-01-25
SOD323_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323_135Tape reel; standard product orientation 12NC ending 135Packing2012-11-07
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-04-09
SOT666_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-29
SOT666_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT666_315Tape reel SMD; standard product orientation 12NC ending 315Packing2012-11-29
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyOutline drawing2019-03-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.