Features and benefits
- Zero forward and reverse recovery
- Temperature independent fast and smooth switching performance
- Outstanding figure-of-merit (Qc x VF)
- High IFSM capability
- High power density
- Reduced system cost
- System miniaturization
- Reduced EMI
Applications
- Switch Mode Power Supply (SMPS)
- AC-DC and DC-DC converter
- Battery charging infrastructure
- Server and telecom power supply
- Uninterruptible Power Supply (UPS)
- Photovoltaic inverters
Parametrics
Type number | Package version | Package name | Size (mm) | VRRM [max] (V) | VF [max] @25 C (V) | @IF [max] @140 C (A) | IR [max] @25 C (µA) | @VR (V) | IFSM [max] (A) | Nr of functions | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PSC1065J | SOT8018 | D2PAK R2P | 8.8 x 10.35 x 4.46 | 650 | 1.8 | 10 | 180 | 650 | 450 | single | single | N |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|
PSC1065J | PSC1065JJ ( 9346 629 34118 ) | Development | ![]() D2PAK R2P (SOT8018) | SOT8018 | Reel 13" Q1/T1 |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | MSL | MSL leadfree |
---|---|---|---|---|---|
PSC1065J | PSC1065JJ | Not available |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
PSC1065J_SDS | 650 V, 10 A SiC Schottky diode in D2PAK R2P | Short data sheet | 2021-11-04 |
Nexperia_document_SiC-factsheet | SiC Schottky Diodes - New Silicon Carbide Diode portfolio for high-power | Leaflet | 2021-11-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Type number | Orderable part number | Ordering code (12NC) | Packing | Packing quantity | Buy online |
---|
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.