×

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

Click here for more information

PSC1065L

Nexperia introduces leading edge Silicon Carbide (SiC) Schottky diode for ultra-high performance, low loss, high efficiency power conversion applications. The SiC Schottky diode encapsulated in a 2-pin TO-247-2 through-hole power plastic package offers temperature independent capacitive turn-off, zero recovery switching behavior combined with an outstanding figure-of-merit (QC x VF). The Merged PiN Schottky (MPS) diode improves the robustness expressed in a high IFSM.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors

Features and benefits

  • Zero forward and reverse recovery
  • Temperature independent fast and smooth switching performance
  • Outstanding figure-of-merit (Qc x VF)
  • High IFSM capability
  • High power density
  • Reduced system cost
  • System miniaturization
  • Reduced EMI

Applications

  • Switch Mode Power Supply (SMPS)
  • AC-DC and DC-DC converter
  • Battery charging infrastructure
  • Server and telecom power supply
  • Uninterruptible Power Supply (UPS)
  • Photovoltaic inverters

Parametrics

Type numberPackage versionPackage nameSize (mm)VRRM [max] (V)VF [max] @25 C (V)@IF [max] @140 C (A)IR [max] @25 C (µA)@VR (V)IFSM [max] (A)Number of functionsConfiguration
PSC1065LSOT8022TO-247-220.95 x 15.94 x 5.026501.810180650450singlesingle

Package

Type numberOrderable part number, (Ordering code (12NC))StatusPackagePackage informationReflow-/Wave solderingPacking
PSC1065LPSC1065LJ
( 9346 629 36118 )
Development
TO-247-2
(SOT8022)
SOT8022Reel 13" Q1/T1

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFMSLMSL leadfree
PSC1065LPSC1065LJNot available
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
PSC1065L_SDS650 V, 10 A SiC Schottky diode in TO-247-2Short data sheet2021-11-04
Nexperia_document_SiC-factsheetSiC Schottky Diodes - New Silicon Carbide Diode portfolio for high-powerLeaflet2021-11-05

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.