Medium power low VF Schottky rectifiers dual ≥ 200 mA

Helping you solve your design challenges with essential solutions

Our low voltage-drop MEGA (Maximum Efficiency General Application) Schottky diodes offer high performance in small packages. Suitable for reverse polarity protection and low and medium power rectification applications. The MEGA Schottky family exemplifies our commitment to developing these essential multimarket solutions.

Parametric search

Medium power low VF Schottky rectifiers dual ≥ 200 mA
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BAT120 series Schottky barrier double diodes ACT
BAT120A Schottky barrier double diodes Production
BAT120C Schottky barrier double diodes Production
BAT120S Schottky barrier double diodes Production
BAT160 series Schottky barrier double diodes ACT
BAT160A Schottky barrier double diodes Production
BAT160C Schottky barrier double diodes Production
BAT160S Schottky barrier double diodes Production
PMEG2005CT 500 mA low V_F dual MEGA Schottky barrier rectifier Production
PMEG2020CPA 2 A low V_F dual MEGA Schottky barrier rectifier Production
PMEG2020CPAS 20 V, 2 A low VF dual MEGA Schottky barrier rectifier Production
PMEG3002TV 0.2 A very low V_F MEGA Schottky barrier dual rectifier in SOT666 package Production
PMEG3005CT 500 mA low V_F dual MEGA Schottky barrier rectifier Production
PMEG3020CPA 2 A low V_F dual MEGA Schottky barrier rectifier Production
PMEG3020CPAS 30 V, 2 A low VF dual MEGA Schottky barrier rectifier Production
PMEG4005CT 500 mA low V_F dual MEGA Schottky barrier rectifier Production
PMEG4010CPA 1 A low V_F dual MEGA Schottky barrier rectifier Production
PMEG4010CPAS 40 V, 1 A low VF dual MEGA Schottky barrier rectifier Production
PMEG6002TV 0.2 A very low VF MEGA Schottky barrier rectifiers Production
PMEG6010CPA 1 A low V_F dual MEGA Schottky barrier rectifier Production
PMEG6010CPAS 60 V, 1 A low VF dual MEGA Schottky barrier rectifier Production

Outline 3d (1)

File name Title Type Date
sot1061_3d plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Outline 3d 2017-01-30

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.