BAT160 series

Schottky barrier double diodes

Planar Schottky barrier double diodes encapsulated in a SOT223 plastic SMD package.

Features

  • Low switching losses
  • Capability of absorbing very high surge current
  • Fast recovery time
  • Guard ring protected
  • Plastic SMD package.
  • AEC-Q101 qualified

Target applications

  • Low power switched-mode power supplies
  • Rectification
  • Polarity protection.

Parametrics

Type numberPackage versionPackage nameSize (mm)IF (A)VR (V)ConfigurationVF [max] (mV)IFSM [max] (A)Cd [max] (pF)IR [max] (mA)
BAT160ASOT223SC-736.5 x 3.5 x 1.65160dual c.a.650@IF=1A1060@VR=4V0,35@VR=60V
BAT160CSOT223SC-736.5 x 3.5 x 1.65160dual c.c.650@IF=1A1060@VR=4V0,35@VR=60V
BAT160SSOT223SC-736.5 x 3.5 x 1.65160dual series650@IF=1A1060@VR=4V0,35@VR=60V

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAT160A
SC-73
(SOT223)
SOT223Reel 7" Q1/T1ActiveAT160ABAT160A,115
( 9340 514 00115 )
BAT160C
SC-73
(SOT223)
SOT223Reel 7" Q1/T1ActiveAT160CBAT160C,115
( 9340 514 10115 )
BAT160S
SC-73
(SOT223)
SOT223Reel 7" Q1/T1ActiveAT160SBAT160S,115
( 9340 514 20115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BAT160A/A934061067115
BAT160A/A2934062841115
BAT160C/G934058346115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BAT160ABAT160A,115BAT160Aweek 34, 2003174.00.81.25E911
BAT160CBAT160C,115BAT160Cweek 34, 2003174.00.81.25E911
BAT160SBAT160S,115BAT160Sweek 34, 2003174.00.81.25E911
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BAT160_SERIESSchottky barrier double diodesData sheet2009-12-09
SOT223_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-07
SOT223_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-07
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyOutline drawing2017-01-30

Support

Find answers to your design questions on this page. If available you can find information in our Nexperia Support Community or you can find Nexperia models and Design tools.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.