Register once, drag and drop ECAD models into your CAD tool and speed up your design.

Click here for more information

PMEG120G10ELR

120 V, 1 A Silicon Germanium (SiGe) rectifier

Silicon Germanium (SiGe) rectifier encapsulated in a CFP3 (SOD123W) small and flat lead Surface-Mounted Device (SMD) plastic package.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMEG120G10ELR PMEG120G10ELRX 934660579115 SOD123W Order product

Features and benefits

Features

Benefits

  • Low forward voltage and low Qrr
  • Extremely low leakage current
  • Thermal stability up to 175 °C junction temperature
  • Fast and smooth switching
  • Low parasitic capacitance
  • AEC-Q101 qualified
  • Excellent efficiency
  • Extraordinary safe operating area
  • Minimal impact on Electro-Magnetic Compatibility (EMC) allowing simplified certification

Applications

  • High-efficiency power conversion
    • Automotive LED lighting
    • Engine control unit
    • Server power supply
    • Base station power supply
  • Reverse polarity protection
  • OR-ing

Parametrics

Type numberProduct statusPackage namePackage versionVR [max] (V)IF (AV) [max] (A)IFSM [max] (A)VF [max] (mV)IR [max] (μA)Ptot [max] (mW)Tj [max] (°C)
PMEG120G10ELRProductionCFP3SOD123W1201508400.031150175

Package

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackagePackage informationReflow-/Wave solderingPacking
PMEG120G10ELRPMEG120G10ELRX
( 9346 605 79115 )
ActiveLE
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFMSLMSL leadfree
PMEG120G10ELRPMEG120G10ELRXPMEG120G10ELR11
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
PMEG120G10ELR120 V, 1 A Silicon Germanium (SiGe) rectifierData sheet2020-02-28
AN90015Reverse bias Safe Operating Area (SOA) of rectifiersApplication note2020-05-25
AN90015_ZHReverse bias Safe Operating Area (SOA) of rectifiersApplication note2021-02-26
Nexperia_Document_Leaflet_SiGe_rectifiers_2020Silicon Germanium (SiGe) rectifiersLeaflet2020-03-17
Nexperia_Document_Leaflet_SiGe-rectifiers_CHN硅锗(SiGe)整流器Leaflet2020-04-15
PMEG120G10ELR_Nexperia_Product_ReliabilityPMEG120G10ELR Nexperia Product ReliabilityQuality document2021-03-19
PMEG120G10ELRPMEG120G10ELR SPICE modelSPICE model2020-02-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
PMEG120G10ELRPMEG120G10ELR SPICE modelSPICE model2020-02-20

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online
PMEG120G10ELRPMEG120G10ELRX934660579115Reel 7” Q1/T1 or Q2/T3Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.