Register once, drag and drop ECAD models into your CAD tool and speed up your design.

Click here for more information

PMEG120G20ELP

120 V, 2 A Silicon Germanium (SiGe) rectifier

Silicon Germanium (SiGe) rectifier encapsulated in a CFP5 (SOD128) small and flat lead Surface-Mounted Device (SMD) plastic package.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMEG120G20ELP PMEG120G20ELPX 934660586115 SOD128 Order product

Features and benefits

Features

Benefits

  • Low forward voltage and low Qrr
  • Extremely low leakage current
  • Thermal stability up to 175 °C junction temperature
  • Fast and smooth switching
  • Low parasitic capacitance
  • AEC-Q101 qualified
  • Excellent efficiency
  • Extraordinary safe operating area
  • Minimal impact on Electro-Magnetic Compatibility (EMC) allowing simplified certification

Applications

  • High-efficiency power conversion
    • Automotive LED lighting
    • Engine control unit
    • Server power supply
    • Base station power supply
  • Reverse polarity protection
  • OR-ing

Parametrics

Type numberProduct statusPackage namePackage versionVR [max] (V)IF (AV) [max] (A)IFSM [max] (A)VF [max] (mV)IR [max] (μA)Ptot [max] (mW)Tj [max] (°C)
PMEG120G20ELPProductionCFP5SOD1281202758400.031200175

Package

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackagePackage informationReflow-/Wave solderingPacking
PMEG120G20ELPPMEG120G20ELPX
( 9346 605 86115 )
ActiveE8
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
Reel 7” Q1/T1 or Q2/T3

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackagePackage informationReflow-/Wave solderingPacking
PMEG120G20ELPPMEG120G20ELPJ
( 9346 605 86118 )
Discontinued / End-of-lifeE8
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
Reel 13" Q1/T1

Discontinuation information

Type numberOrderable part numberOrdering codeLast time buy dateLast time delivery dateReplacement productStatusComments
PMEG120G20ELPPMEG120G20ELPJ9346605861182021-06-302021-12-31PMEG120G20ELPFull withdrawal

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFMSLMSL leadfree
PMEG120G20ELPPMEG120G20ELPXPMEG120G20ELP11

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHS / RHFMSLMSL leadfree
PMEG120G20ELPPMEG120G20ELPJPMEG120G20ELP11
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PMEG120G20ELP120 V, 2 A Silicon Germanium (SiGe) rectifierData sheet2020-05-26
AN90015Reverse bias Safe Operating Area (SOA) of rectifiersApplication note2020-05-25
AN90015_ZHReverse bias Safe Operating Area (SOA) of rectifiersApplication note2021-02-26
PMEG120G20ELP_Nexperia_Product_ReliabilityPMEG120G20ELP Nexperia Product ReliabilityQuality document2021-03-19
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online
PMEG120G20ELPPMEG120G20ELPX934660586115Reel 7” Q1/T1 or Q2/T3Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.