Features and benefits
Applications
- High-efficiency power conversion
- LED lighting
- Engine control unit
- Server power supply
- Base station power supply
- Reverse polarity protection
- OR-ing
Parametrics
Type number | Product status | Package name | Package version | VR [max] (V) | IF(AV) [max] (A) | IFSM [max] (A) | VF [max] @25 C (mV) | IR [max] @25 C (µA) | Ptot [max] (mW) | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|
PMEG120G20ELR | Production | CFP3 | SOD123W | 120 | 2 | 70 | 840 | 0.03 | 1150 | 175 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PMEG120G20ELR | PMEG120G20ELRX ( 9346 605 81115 ) | Active | LF | ![]() CFP3 (SOD123W) | SOD123W | REFLOW_BG-BD-1 WAVE_BG-BD-1 | Reel 7” Q1/T1 or Q2/T3 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PMEG120G20ELR | PMEG120G20ELRX | PMEG120G20ELR | ![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PMEG120G20ELR | 120 V, 2 A Silicon Germanium (SiGe) rectifier | Data sheet | 2020-02-28 |
AN90015 | Reverse bias Safe Operating Area (SOA) of rectifiers | Application note | 2020-05-25 |
AN90015_ZH | Reverse bias Safe Operating Area (SOA) of rectifiers | Application note | 2021-02-26 |
Nexperia_Document_Leaflet_SiGe_rectifiers_2020 | Silicon Germanium (SiGe) rectifiers | Leaflet | 2020-03-17 |
Nexperia_Document_Leaflet_SiGe-rectifiers_CHN | 硅锗(SiGe)整流器 | Leaflet | 2020-04-15 |
PMEG120G20ELR_Nexperia_Product_Reliability | PMEG120G20ELR Nexperia Product Reliability | Quality document | 2022-03-21 |
PMEG120G20ELR | PMEG120G20ELR SPICE model | SPICE model | 2022-10-24 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
PMEG120G20ELR | PMEG120G20ELR SPICE model | SPICE model | 2022-10-24 |
Ordering, pricing & availability
Type number | Orderable part number | Ordering code (12NC) | Packing | Packing quantity | Buy online |
---|---|---|---|---|---|
PMEG120G20ELR | PMEG120G20ELRX | 934660581115 | Reel 7” Q1/T1 or Q2/T3 | - | Order product |
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.