×

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

Click here for more information

PMEG200G20ELP-Q

200 V, 2 A Silicon Germanium (SiGe) rectifier

Silicon Germanium (SiGe) rectifier encapsulated in a CFP5 (SOD128) small and flat lead Surface-Mounted Device (SMD) plastic package.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PMEG200G20ELP-Q PMEG200G20ELP-QX 934662755115 SOD128 Order product

Features and benefits

Features

Benefits

  • Low forward voltage and low Qrr
  • Extremely low leakage current
  • Thermal stability up to 175 °C junction temperature
  • Fast and smooth switching
  • Low parasitic capacitance
  • Qualified according to AEC-Q101 and recommended for use in automotive applications
  • Excellent efficiency
  • Extraordinary safe operating area
  • Minimal impact on Electro-Magnetic Compatibility (EMC) allowing simplified certification

Applications

  • High-efficiency power conversion
    • Automotive LED lighting
    • Engine control unit
    • Server power supply
    • Base station power supply
  • Reverse polarity protection
  • OR-ing

Parametrics

Type numberProduct statusPackage namePackage versionVR [max] (V)IF (AV) [max] (A)IFSM [max] (A)VF [max] (mV)IR [max] (μA)Ptot [max] (mW)Tj [max] (°C)
PMEG200G20ELP-QProductionCFP5SOD1282002758800.031200175

Package

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackagePackage informationReflow-/Wave solderingPacking
PMEG200G20ELP-QPMEG200G20ELP-QX
( 9346 627 55115 )
ActiveEC
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
Reel 7” Q1/T1 or Q2/T3

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFMSLMSL leadfree
PMEG200G20ELP-QPMEG200G20ELP-QXPMEG200G20ELP-Q11
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PMEG200G20ELP-Q200 V, 2 A Silicon Germanium (SiGe) rectifierData sheet2021-05-17
PMEG200G20ELP-Q_Nexperia_Product_ReliabilityPMEG200G20ELP-Q Nexperia Product ReliabilityQuality document2021-03-19
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online
PMEG200G20ELP-QPMEG200G20ELP-QX934662755115Reel 7” Q1/T1 or Q2/T3Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.