Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
BAV20; BAV21 | General purpose diodes | ACT | |
BAV20 | General purpose diodes | Production | |
BAV21 | General purpose diodes | Production | |
1N4531 | High-speed diodes | Production | |
1PS300 | Dual high-speed switching diode | Production | |
1PS301 | Dual high-speed switching diode | Production | |
1PS302 | Dual high-speed switching diode | Production | |
BAL74 | High-speed diode | Production | |
BAL99 | High-speed diode | Production | |
BAS101 | High-voltage switching diode | Production | |
BAS101-Q | High-voltage switching diode | Production | |
BAS101S | High-voltage switching dual diode | Production | |
BAS101S-Q | High-voltage switching dual diode | Production | |
BAS116LS | Low-leakage diode | Production | |
BAS116LS-Q | Low-leakage diode | Production | |
BAS16 | High-speed switching diode | Production | |
BAS16-Q | High-speed switching diode | Production | |
BAS16DY | High-speed dual switching diode | Production | |
BAS16GW | High-speed switching diode | Production | |
BAS16H | High-speed switching diode | Production | |
BAS16H-Q | High-speed switching diode | Production | |
BAS16J | High-speed switching diode | Production | |
BAS16J-Q | High-speed switching diode | Production | |
BAS16L | High-speed switching diode | Production | |
BAS16L-Q | High-speed switching diode | Production | |
BAS16LD | Single high-speed switching diode | Production | |
BAS16LS | High-speed switching diode | Production | |
BAS16LS-Q | High-speed switching diode | Production | |
BAS16QA | Single high-speed switching diode | Production | |
BAS16TH | High-speed switching diode | Production | |
BAS16VV | High-speed switching diode | Production | |
BAS16VY | High-speed switching diode | Production | |
BAS16VY-Q | High-speed switching diode | Production | |
BAS16W | High-speed switching diode | Production | |
BAS16W-Q | High-speed switching diode | Production | |
BAS19 | High-voltage switching diode | Production | |
BAS19-Q | High-voltage switching diode | Production | |
BAS20 | High-voltage switching diode | Production | |
BAS20-Q | High-voltage switching diode | Production | |
BAS21 | High-voltage switching diode | Production | |
BAS21-Q | High-voltage switching diode | Production | |
BAS21AVD | High-voltage switching diodes | Production | |
BAS21AW | High-voltage switching diode | Production | |
BAS21AW-Q | High-voltage switching diode | Production | |
BAS21GW | High-voltage switching diode | Production | |
BAS21GW-Q | High-voltage switching diode | Production | |
BAS21H | High-voltage switching diode | Production | |
BAS21H-Q | High-voltage switching diode | Production | |
BAS21J | Single high-speed switching diode | Production | |
BAS21LD | High-voltage switching diode | Production | |
BAS21LL | High-voltage switching diode | Production | |
BAS21LL-Q | High-voltage switching diode | Production | |
BAS21LS | High-speed switching diode | Development | |
BAS21LS-Q | High-speed switching diode | Production | |
BAS21PG | Dual isolated high-voltage switching diode | Production | |
BAS21QA | High-voltage switching diode | Production | |
BAS21QA-Q | High-voltage switching diode | Production | |
BAS21SW | High-voltage switching diode | Production | |
BAS21SW-Q | High-voltage switching diode | Production | |
BAS21TH | High-voltage switching diode | Production | |
BAS21TH-Q | High-voltage switching diode | Production | |
BAS21VD | High-voltage switching diodes | Production | |
BAS21W | High-voltage switching diode | Production | |
BAS21W-Q | High-voltage switching diode | Production | |
BAS28 | High-speed double diode | Production | |
BAS30LS-Q | High-speed switching diode | Production | |
BAS316 | High-speed switching diode | Production | |
BAS316-Q | High-speed switching diode | Production | |
BAS321 | General purpose diode | Production | |
BAS321-Q | General purpose diode | Production | |
BAS321J | High-voltage switching diode | Production | |
BAS321J-Q | High-voltage switching diode | Production | |
BAS32L | High-speed switching diode | Production | |
BAS516 | High-speed switching diode | Production | |
BAS516-Q | High-speed switching diode | Production | |
BAS521 | High-voltage switching diode | Production | |
BAS521-Q | High-voltage switching diode | Production | |
BAS521B | High-voltage switching diode | Production | |
BAV102 | Single general-purpose switching diodes | Production | |
BAV103 | Single general-purpose switching diodes | Production | |
BAV23 | Dual high-voltage switching diodes | Production | |
BAV23-Q | Dual high-voltage switching diodes | Production | |
BAV23A | Dual high-voltage switching diodes | Production | |
BAV23A-Q | Dual high-voltage switching diodes | Production | |
BAV23C | Dual high-voltage switching diodes | Production | |
BAV23C-Q | Dual high-voltage switching diodes | Production | |
BAV23QA | Dual common cathode high-voltage switching diode | Production | |
BAV23S | Dual high-voltage switching diodes | Production | |
BAV23S-Q | Dual high-voltage switching diodes | Production | |
BAV70 | High-speed switching double diode | Production | |
BAV70-Q | High-speed switching double diode | Production | |
BAV70M | High-speed switching diode | Production | |
BAV70QA | Dual common cathode high-speed switching diode | Production | |
BAV70QB | Dual common cathode high-speed switching diode | Production | |
BAV70QB-Q | Dual common cathode high-speed switching diode | Production | |
BAV70S | High-speed switching double diode | Production | |
BAV70S-Q | High-speed switching double diode | Production | |
BAV70SRA | Quad high-speed switching diodes | Production | |
BAV70W | High-speed switching double diode | Production | |
BAV70W-Q | High-speed switching double diode | Production | |
BAV74 | High-speed double diode | Production | |
BAV74-Q | High-speed double diode | Production | |
BAV756S | High-speed switching diode | Production | |
BAV99 | High-speed switching diode | Production | |
BAV99-Q | High-speed switching diode | Production | |
BAV99QA | Dual series high-speed switching diodes | Production | |
BAV99QA-Q | Dual series high-speed switching diodes | Production | |
BAV99QB | Dual series high-speed switching diodes | Production | |
BAV99QB-Q | Dual series high-speed switching diodes | Production | |
BAV99QC | Dual series high-speed switching diodes | Production | |
BAV99S | High-speed switching diode | Production | |
BAV99S-Q | High-speed switching diode | Production | |
BAV99W | High-speed switching diode | Production | |
BAV99W-Q | High-speed switching diode | Production | |
BAW101 | High voltage double diode | Production | |
BAW101-Q | High voltage double diode | Production | |
BAW101S | High voltage double diode | Production | |
BAW101S-Q | High voltage double diode | Production | |
BAW56 | High-speed switching diode | Production | |
BAW56-Q | High-speed switching diode | Production | |
BAW56M | High-speed switching diode | Production | |
BAW56QA | Dual common anode high-speed switching diode | Production | |
BAW56S | High-speed switching diode | Production | |
BAW56S-Q | High-speed switching diode | Production | |
BAW56SRA | Quad high-speed switching diodes | Production | |
BAW56SRA-Q | Quad high-speed switching diodes | Production | |
BAW56W | High-speed switching diode | Production | |
BAW56W-Q | High-speed switching diode | Production | |
MMBD4148 | High-speed switching diode | Production | |
PMBD6050 | High-speed diode | Production | |
PMBD6100 | High-speed double diode | Production | |
PMBD7000 | Double high-speed switching diode | Production | |
PMBD7100 | High-speed double diode | Production | |
PMBD914 | High-speed switching diode | Production | |
PMBD914-Q | High-speed switching diode | Production | |
PMLL4148L | High-speed switching diodes | Production | |
PMLL4153 | High-speed diode | Production | |
PMLL4448 | High-speed switching diodes | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.