BAV23 series

Dual high-voltage switching diodes

Dual high-voltage switching diodes, encapsulated in small Surface-Mounted Device (SMD) plastic packages.

Features

  • High switching speed: trr ≤ 50 ns
  • Low leakage current
  • Repetitive peak reverse voltage: VRRM ≤ 250 V
  • Low capacitance: Cd ≤ 2 pF
  • Small SMD plastic package
  • AEC-Q101 qualified

Target applications

  • High-speed switching at high voltage
  • High-voltage general-purpose switching

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IFSM [max] (A)VF [max] (mV)IR [max] (nA)IFRM (mA)Configurationtrr [max] (ns)IF [max] (mA)Cd [max] (pF)
BAV23SOT143BSOT143B2.9 x 1.3 x 120091000@IF=100mA100@VR=200V625dual isolated502252
BAV23ASOT23SOT232.9 x 1.3 x 120091250@IF=200mA100@VR=200V625dual c.a.502252
BAV23CSOT23SOT232.9 x 1.3 x 120091250@IF=200mA100@VR=200V625dual c.c.502252
BAV23SSOT23SOT232.9 x 1.3 x 120091000@IF=100mA100@VR=200V625dual series502252

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAV23

(SOT143B)
SOT143BReel 11" Q3/T4, LargePackActive%L3BAV23,235
( 9337 207 70235 )
Reel 7" Q3/T4Active%L3BAV23,215
( 9337 207 70215 )
BAV23A

(SOT23)
SOT23Reel 7" Q3/T4Active%V0BAV23A,215
( 9340 617 66215 )
BAV23C

(SOT23)
SOT23Reel 11" Q3/T4, LargePackActive%V9BAV23CVL
( 9340 617 67235 )
Reel 7" Q3/T4Active%V9BAV23C,215
( 9340 617 67215 )
BAV23S

(SOT23)
SOT23Reel 7" Q3/T4Active%V5BAV23S,215
( 9339 477 70215 )
Reel 11" Q3/T4, LargePackActive%V5BAV23S,235
( 9339 477 70235 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BAV23/B934059558215
BAV23A/DG934061958215
BAV23C/DG934061957215
BAV23S933947770185
BAV23S/A2934063017215
BAV23S/C934062358215
BAV23S/DG/C2934062429215
BAV23S/G934058355215

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BAV23BAV23,235BAV23week 49, 2002409.01.95.26E811
BAV23BAV23,215BAV23week 49, 2002409.01.95.26E811
BAV23ABAV23A,215BAV23AAlways Pb-free409.01.95.26E811
BAV23CBAV23CVLBAV23C409.01.95.26E8
BAV23CBAV23C,215BAV23CAlways Pb-free409.01.95.26E811
BAV23SBAV23S,215BAV23Sweek 34, 2003409.01.95.26E811
BAV23SBAV23S,235BAV23Sweek 34, 2003409.01.95.26E811
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
BAV23_SERDual high-voltage switching diodesData sheet2018-08-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT143B_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-07
SOT143Bplastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2017-01-30
SOT143B_235Tape reel SMD; standard product orientation 12NC ending 235Packing2012-11-07
SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.