BAV70 series

High-speed switching diodes

High-speed switching diodes, encapsulated in small Surface-Mounted Device (SMD) plastic packages.

Features

  • High switching speed: trr ≤ 4 ns
  • Low capacitance: Cd ≤ 1.5 pF
  • Low leakage current
  • Reverse voltage: VR ≤ 100 V
  • Small SMD plastic packages
  • AEC-Q101 qualified

Target applications

  • High-speed switching
  • General-purpose switching

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IFSM [max] (A)VF [max] (mV)IR [max] (nA)IFRM (mA)Configurationtrr [max] (ns)IF [max] (mA)Cd [max] (pF)
BAV70SOT23SOT232.9 x 1.3 x 110041000@IF=50mA2500@VR=75V450dual c.c.42151.5
BAV70MSOT883DFN1006-31.0 x 0.6 x 0.4810041250@IF=150mA100@VR=80V500dual c.c.41501.5
BAV70SSOT363TSSOP62.1 x 1.25 x 0.957541000@IF=50mA2500@VR=75V450quad c.c./c.c.42501.5
BAV70WSOT323SC-702 x 1.25 x 0.9510041000@IF=50mA2500@VR=75V500dual c.c.41751.5

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAV70

(SOT23)
SOT23Multi-reel 11" T4/Q3 SMD Pitch 4mmSamples available / DevelopmentA4%BAV70Z
( 9331 849 10300 )
Reel 7" Q3/T4ActiveA4%BAV70,215
( 9331 849 10215 )
Reel 11" Q3/T4, LargePackActiveA4%BAV70,235
( 9331 849 10235 )
BAV70M
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveS4BAV70M,315
( 9340 612 69315 )
BAV70S
TSSOP6
(SOT363)
SOT363Reel 11¼" Q1/T1 in LargePackActiveA4%BAV70S,135
( 9340 457 40135 )
Reel 7" Q1/T1ActiveA4%BAV70S,115
( 9340 457 40115 )
BAV70W
SC-70
(SOT323)
SOT323Multi-reel 11" T4/Q3 SMD Pitch 4mmSamples available / DevelopmentA4%BAV70WZ
( 9340 243 90300 )
Reel 7" Q1/T1ActiveA4%BAV70W,115
( 9340 243 90115 )
Reel 11¼" Q1/T1 in LargePackActiveA4%BAV70W,135
( 9340 243 90135 )
BAV70W/SN
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackActiveStandard MarkingBAV70W/SNF
( 9340 706 88135 )
Reel 7" Q1/T1ActiveStandard MarkingBAV70W/SNX
( 9340 706 88115 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAV70W/MI
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackDiscontinued / End-of-lifeStandard MarkingBAV70W/MIF
( 9340 689 09135 )
Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingBAV70W/MIX
( 9340 689 09115 )
BAV70W/ZL
SC-70
(SOT323)
SOT323Reel 11¼" Q1/T1 in LargePackDiscontinued / End-of-lifeStandard MarkingBAV70W/ZLF
( 9340 697 14135 )
Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingBAV70W/ZLX
( 9340 697 14115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BAV70933184910185
BAV70/B934059479235
BAV70/B934059479215
BAV70/DG934062748215
BAV70W934024390185
BAV70W/A2934062916115
BAV70W/MI9340689091352018-12-312019-06-30BAV70W
    BAV70W/MI9340689091152018-12-312019-06-30BAV70W
      BAV70W/ZL9340697141352017-05-312017-11-30BAV70W
        BAV70W/ZL9340697141152017-05-312017-11-30BAV70W

          Quality, reliability & chemical content

          Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
          BAV70BAV70ZBAV70358.01.666.02E8
          BAV70BAV70,215BAV70week 34, 2003358.01.666.02E811
          BAV70BAV70,235BAV70week 34, 2003358.01.666.02E811
          BAV70MBAV70M,315BAV70MAlways Pb-free358.01.666.02E811
          BAV70SBAV70S,135BAV70Sweek 23, 2003358.01.666.02E811
          BAV70SBAV70S,115BAV70Sweek 23, 2003358.01.666.02E811
          BAV70WBAV70WZBAV70W358.01.666.02E8
          BAV70WBAV70W,115BAV70Wweek 30, 2003358.01.666.02E811
          BAV70WBAV70W,135BAV70Wweek 30, 2003358.01.666.02E811
          BAV70W/SNBAV70W/SNFBAV70W/SN358.01.666.02E8
          BAV70W/SNBAV70W/SNXBAV70W/SN358.01.666.02E8

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
          BAV70W/MIBAV70W/MIFnotAvailableAlways Pb-free358.01.666.02E811
          BAV70W/MIBAV70W/MIXnotAvailableAlways Pb-free358.01.666.02E811
          BAV70W/ZLBAV70W/ZLFnotAvailableAlways Pb-free358.01.666.02E811
          BAV70W/ZLBAV70W/ZLXnotAvailableAlways Pb-free358.01.666.02E811
          Quality and reliability disclaimer

          Documentation (18)

          File nameTitleTypeDate
          BAV70_SERHigh-speed switching diodesData sheet2017-06-08
          LSYMDIO-Design support1999-04-30
          nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
          SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
          SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
          SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
          SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
          SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
          MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
          SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
          SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
          SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
          SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
          SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
          SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
          SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
          SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
          SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Ordering, pricing & availability

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.