BAV756S; BAW56 series

High-speed switching diodes

High-speed switching diodes, encapsulated in small Surface-Mounted Device (SMD) plastic packages.

Features

  • High switching speed: trr ≤ 4 ns
  • Low capacitance: Cd ≤ 2 pF
  • Low leakage current
  • Reverse voltage: VR ≤ 90 V
  • Small SMD plastic packages
  • AEC-Q101 qualified

Target applications

  • High-speed switching
  • General-purpose switching

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IFSM [max] (A)VF [max] (mV)IR [max] (nA)IFRM (mA)Configurationtrr [max] (ns)IF [max] (mA)Cd [max] (pF)
BAV756SSOT363TSSOP62.1 x 1.25 x 0.957541000@IF=50mA2500@VR=75V450quad c.a./c.c.42502
BAW56SOT23SOT232.9 x 1.3 x 17541000@IF=50mA1000@VR=75V450dual c.a.42152
BAW56MSOT883DFN1006-31.0 x 0.6 x 0.489051250@IF=150mA500@VR=80V500dual c.a.41502
BAW56SSOT363TSSOP62.1 x 1.25 x 0.957541000@IF=50mA1000@VR=75V450quad series/c.a.42502
BAW56WSOT323SC-702 x 1.25 x 0.957541000@IF=50mA1000@VR=75V500dual c.a.41502

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAV756S
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1ActiveA7%BAV756S,115
( 9340 529 10115 )
BAW56

(SOT23)
SOT23Multi-reel 11" T4/Q3 SMD Pitch 4mmSamples available / DevelopmentA1%BAW56Z
( 9330 989 90300 )
Reel 7" Q3/T4ActiveA1%BAW56,215
( 9330 989 90215 )
Reel 11" Q3/T4, LargePackActiveA1%BAW56,235
( 9330 989 90235 )
BAW56M
DFN1006-3
(SOT883)
SOT883Reel 7" Q1/T1 Pitch 2mmActiveS5BAW56M,315
( 9340 612 71315 )
BAW56S
TSSOP6
(SOT363)
SOT363Reel 11¼" Q1/T1 in LargePackActiveA1%BAW56S,135
( 9340 457 30135 )
Reel 7" Q1/T1ActiveA1%BAW56S,115
( 9340 457 30115 )
BAW56W
SC-70
(SOT323)
SOT323Multi-reel 11" T4/Q3 SMD Pitch 4mmSamples available / DevelopmentA1%BAW56WZ
( 9340 260 20300 )
Reel 7" Q1/T1ActiveA1%BAW56W,115
( 9340 260 20115 )
Reel 11¼" Q1/T1 in LargePackActiveA1%BAW56W,135
( 9340 260 20135 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAW56S/ZL
TSSOP6
(SOT363)
SOT363Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingBAW56S/ZLX
( 9340 697 63115 )
Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingBAW56S/ZLF
( 9340 697 63135 )
BAW56W/MI
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingBAW56W/MIX
( 9340 696 46115 )
BAW56W/ZL
SC-70
(SOT323)
SOT323Reel 7" Q1/T1Discontinued / End-of-lifeStandard MarkingBAW56W/ZLX
( 9340 697 16115 )
Reel 11¼" Q1/T1 in LargePackWithdrawn / End-of-lifeStandard MarkingBAW56W/ZLF
( 9340 697 16135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BAV756S/G934058358115
BAW56933098990185
BAW56/B934059476235
BAW56/B934059476215
BAW56/DG934062749215
BAW56/FD934011330215
BAW56/FD934011330235
BAW56S/A2934062864115
BAW56S/DG934063099115
BAW56S/G934058946115
BAW56S/ZL9340697631152017-05-312017-11-30BAW56S
    BAW56S/ZL9340697631352017-05-312017-11-30BAW56S
      BAW56W/A2934062918115
      BAW56W/DG934061925115
      BAW56W/MI9340696461152018-12-312019-06-30BAW56W
        BAW56W/ZL9340697161152017-05-312017-11-30BAW56W
          BAW56W/ZL9340697161352017-05-312017-11-30BAW56W

            Quality, reliability & chemical content

            Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
            BAV756SBAV756S,115BAV756Sweek 23, 2003409.01.95.26E811
            BAW56BAW56ZBAW56409.01.95.26E8
            BAW56BAW56,215BAW56week 34, 2003409.01.95.26E811
            BAW56BAW56,235BAW56week 34, 2003409.01.95.26E811
            BAW56MBAW56M,315BAW56MAlways Pb-free409.01.95.26E811
            BAW56SBAW56S,135BAW56Sweek 23, 2003409.01.95.26E811
            BAW56SBAW56S,115BAW56Sweek 23, 2003409.01.95.26E811
            BAW56WBAW56WZBAW56W409.01.95.26E8
            BAW56WBAW56W,115BAW56Wweek 30, 2003409.01.95.26E811
            BAW56WBAW56W,135BAW56WAlways Pb-free409.01.95.26E811

            The variants in the table below are discontinued. See the table Discontinuation information for more information.

            Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
            BAW56S/ZLBAW56S/ZLXnotAvailableAlways Pb-free409.01.95.26E811
            BAW56S/ZLBAW56S/ZLFnotAvailableAlways Pb-free409.01.95.26E811
            BAW56W/MIBAW56W/MIXnotAvailableAlways Pb-free409.01.95.26E811
            BAW56W/ZLBAW56W/ZLXnotAvailableAlways Pb-free409.01.95.26E811
            BAW56W/ZLBAW56W/ZLFnotAvailableAlways Pb-free409.01.95.26E811
            Quality and reliability disclaimer

            Documentation (18)

            File nameTitleTypeDate
            BAV756S_BAW56_SERHigh-speed switching diodesData sheet2017-06-08
            LSYMDIO-Design support1999-04-30
            nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
            SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyOutline drawing2018-01-17
            SOT883_315DFN1006-3; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q3/T4 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315Packing2018-07-23
            SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-20
            SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-20
            MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
            SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-15
            SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packing2012-11-20
            SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyOutline drawing2018-11-14
            SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-31
            SOT323_135Tape reel SMD; standard product orientation 12NC ending 135Packing2012-11-16
            SOT323_115Tape reel SMD; standard product orientation 12NC ending 115Packing2012-11-16
            SOT23_185Tape reel SMD; standard product orientation 12NC ending 185Packing2012-11-16
            SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
            SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
            SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

            Support

            If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

            Ordering & availability

            Sample

            As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

            Sample orders normally take 2-4 days for delivery.

            If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.