BZT52 series

Single Zener diodes in a SOD123 package

General-purpose Zener diodes in a SOD123 small Surface-Mounted Device (SMD) plastic package.

Features

  • Total power dissipation: ≤ 590 mW
  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
  • Small plastic package suitable for surface-mounted design
  • Low differential resistance
  • AEC-Q101 qualified

Target applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Configuration
BZT52-C10SOD123SOD1232.675 x 1.6 x 1.151055%9.410.625059040single
BZT52-C11SOD123SOD1232.675 x 1.6 x 1.151155%10.411.625059040single
BZT52-C12SOD123SOD1232.675 x 1.6 x 1.151255%11.412.725059040single
BZT52-C13SOD123SOD1232.675 x 1.6 x 1.151355%12.414.125059040single
BZT52-C15SOD123SOD1232.675 x 1.6 x 1.151555%13.815.625059040single
BZT52-C16SOD123SOD1232.675 x 1.6 x 1.151655%15.317.125059040single
BZT52-C18SOD123SOD1232.675 x 1.6 x 1.151855%16.819.125059040single
BZT52-C20SOD123SOD1232.675 x 1.6 x 1.152055%18.821.225059040single
BZT52-C22SOD123SOD1232.675 x 1.6 x 1.152255%20.823.325059040single
BZT52-C24SOD123SOD1232.675 x 1.6 x 1.152455%22.825.625059040single
BZT52-C27SOD123SOD1232.675 x 1.6 x 1.152725%25.128.925059040single
BZT52-C2V4SOD123SOD1232.675 x 1.6 x 1.152.455%2.22.625059040single
BZT52-C2V7SOD123SOD1232.675 x 1.6 x 1.152.755%2.52.925059040single
BZT52-C30SOD123SOD1232.675 x 1.6 x 1.153025%283225059040single
BZT52-C33SOD123SOD1232.675 x 1.6 x 1.153325%313525059040single
BZT52-C36SOD123SOD1232.675 x 1.6 x 1.153625%343825059040single
BZT52-C39SOD123SOD1232.675 x 1.6 x 1.153925%374125059040single
BZT52-C3V0SOD123SOD1232.675 x 1.6 x 1.15355%2.83.225059040single
BZT52-C3V3SOD123SOD1232.675 x 1.6 x 1.153.355%3.13.525059040single
BZT52-C3V6SOD123SOD1232.675 x 1.6 x 1.153.655%3.43.825059040single
BZT52-C3V9SOD123SOD1232.675 x 1.6 x 1.153.955%3.74.125059040single
BZT52-C43SOD123SOD1232.675 x 1.6 x 1.154325%404625059040single
BZT52-C47SOD123SOD1232.675 x 1.6 x 1.154725%445025059040single
BZT52-C4V3SOD123SOD1232.675 x 1.6 x 1.154.355%44.625059040single
BZT52-C4V7SOD123SOD1232.675 x 1.6 x 1.154.755%4.4525059040single
BZT52-C51SOD123SOD1232.675 x 1.6 x 1.155125%485425059040single
BZT52-C56SOD123SOD1232.675 x 1.6 x 1.155625%526025059040single
BZT52-C5V1SOD123SOD1232.675 x 1.6 x 1.155.155%4.85.425059040single
BZT52-C5V6SOD123SOD1232.675 x 1.6 x 1.155.655%5.2625059040single
BZT52-C62SOD123SOD1232.675 x 1.6 x 1.156225%586625059040single
BZT52-C68SOD123SOD1232.675 x 1.6 x 1.156825%647225059040single
BZT52-C6V2SOD123SOD1232.675 x 1.6 x 1.156.255%5.86.625059040single
BZT52-C6V8SOD123SOD1232.675 x 1.6 x 1.156.855%6.47.225059040single
BZT52-C75SOD123SOD1232.675 x 1.6 x 1.157525%707925059040single
BZT52-C7V5SOD123SOD1232.675 x 1.6 x 1.157.555%77.925059040single
BZT52-C8V2SOD123SOD1232.675 x 1.6 x 1.158.255%7.78.725059040single
BZT52-C9V1SOD123SOD1232.675 x 1.6 x 1.159.155%8.59.625059040single

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZT52-C10

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C10J
( 9340 711 25118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C10X
( 9340 711 25115 )
BZT52-C11

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C11J
( 9340 711 26118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C11X
( 9340 711 26115 )
BZT52-C12

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C12J
( 9340 711 27118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C12X
( 9340 711 27115 )
BZT52-C13

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C13J
( 9340 711 28118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C13X
( 9340 711 28115 )
BZT52-C15

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C15J
( 9340 711 29118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C15X
( 9340 711 29115 )
BZT52-C16

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C16J
( 9340 711 31118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C16X
( 9340 711 31115 )
BZT52-C18

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C18J
( 9340 711 32118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C18X
( 9340 711 32115 )
BZT52-C20

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C20J
( 9340 711 33118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C20X
( 9340 711 33115 )
BZT52-C22

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C22J
( 9340 711 34118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C22X
( 9340 711 34115 )
BZT52-C24

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C24J
( 9340 711 35118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C24X
( 9340 711 35115 )
BZT52-C27

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C27J
( 9340 711 36118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C27X
( 9340 711 36115 )
BZT52-C2V4

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C2V4J
( 9340 710 97118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C2V4X
( 9340 710 97115 )
BZT52-C2V7

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C2V7J
( 9340 710 98118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C2V7X
( 9340 710 98115 )
BZT52-C30

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C30J
( 9340 711 42118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C30X
( 9340 711 42115 )
BZT52-C33

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C33J
( 9340 711 18118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C33X
( 9340 711 18115 )
BZT52-C36

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C36J
( 9340 711 19118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C36X
( 9340 711 19115 )
BZT52-C39

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C39J
( 9340 711 21118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C39X
( 9340 711 21115 )
BZT52-C3V0

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C3V0J
( 9340 711 01118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C3V0X
( 9340 711 01115 )
BZT52-C3V3

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C3V3J
( 9340 711 03118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C3V3X
( 9340 711 03115 )
BZT52-C3V6

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C3V6J
( 9340 711 04118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C3V6X
( 9340 711 04115 )
BZT52-C3V9

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C3V9J
( 9340 711 05118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C3V9X
( 9340 711 05115 )
BZT52-C43

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C43J
( 9340 711 22118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C43X
( 9340 711 22115 )
BZT52-C47

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C47J
( 9340 711 23118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C47X
( 9340 711 23115 )
BZT52-C4V3

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C4V3J
( 9340 711 06118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C4V3X
( 9340 711 06115 )
BZT52-C4V7

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C4V7J
( 9340 711 07118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C4V7X
( 9340 711 07115 )
BZT52-C51

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C51J
( 9340 711 24118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C51X
( 9340 711 24115 )
BZT52-C56

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C56J
( 9340 711 37118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C56X
( 9340 711 37115 )
BZT52-C5V1

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C5V1J
( 9340 711 08118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C5V1X
( 9340 711 08115 )
BZT52-C5V6

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C5V6J
( 9340 711 09118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C5V6X
( 9340 711 09115 )
BZT52-C62

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C62J
( 9340 711 38118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C62X
( 9340 711 38115 )
BZT52-C68

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C68J
( 9340 711 39118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C68X
( 9340 711 39115 )
BZT52-C6V2

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C6V2J
( 9340 711 11118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C6V2X
( 9340 711 11115 )
BZT52-C6V8

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C6V8J
( 9340 711 12118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C6V8X
( 9340 711 12115 )
BZT52-C75

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C75J
( 9340 711 41118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C75X
( 9340 711 41115 )
BZT52-C7V5

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C7V5J
( 9340 711 13118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C7V5X
( 9340 711 13115 )
BZT52-C8V2

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C8V2J
( 9340 711 14118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C8V2X
( 9340 711 14115 )
BZT52-C9V1

(SOD123)
SOD123Reel 13" Q1/T1ActiveStandard MarkingBZT52-C9V1J
( 9340 711 17118 )
Reel 7" Q1/T1ActiveStandard MarkingBZT52-C9V1X
( 9340 711 17115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BZT52-C10BZT52-C10JBZT52-C10105.00.492.04E9
BZT52-C10BZT52-C10XBZT52-C10105.00.492.04E9
BZT52-C11BZT52-C11JBZT52-C11105.00.492.04E9
BZT52-C11BZT52-C11XBZT52-C11105.00.492.04E9
BZT52-C12BZT52-C12JBZT52-C12105.00.492.04E9
BZT52-C12BZT52-C12XBZT52-C12105.00.492.04E9
BZT52-C13BZT52-C13JBZT52-C13105.00.492.04E9
BZT52-C13BZT52-C13XBZT52-C13105.00.492.04E9
BZT52-C15BZT52-C15JBZT52-C15105.00.492.04E9
BZT52-C15BZT52-C15XBZT52-C15105.00.492.04E9
BZT52-C16BZT52-C16JBZT52-C16105.00.492.04E9
BZT52-C16BZT52-C16XBZT52-C16105.00.492.04E9
BZT52-C18BZT52-C18JBZT52-C18105.00.492.04E9
BZT52-C18BZT52-C18XBZT52-C18105.00.492.04E9
BZT52-C20BZT52-C20JBZT52-C20105.00.492.04E9
BZT52-C20BZT52-C20XBZT52-C20105.00.492.04E9
BZT52-C22BZT52-C22JBZT52-C22105.00.492.04E9
BZT52-C22BZT52-C22XBZT52-C22105.00.492.04E9
BZT52-C24BZT52-C24JBZT52-C24105.00.492.04E9
BZT52-C24BZT52-C24XBZT52-C24105.00.492.04E9
BZT52-C27BZT52-C27JBZT52-C27105.00.492.04E9
BZT52-C27BZT52-C27XBZT52-C27105.00.492.04E9
BZT52-C2V4BZT52-C2V4JBZT52-C2V4105.00.492.04E9
BZT52-C2V4BZT52-C2V4XBZT52-C2V4105.00.492.04E9
BZT52-C2V7BZT52-C2V7JBZT52-C2V7105.00.492.04E9
BZT52-C2V7BZT52-C2V7XBZT52-C2V7105.00.492.04E9
BZT52-C30BZT52-C30JBZT52-C30105.00.492.04E9
BZT52-C30BZT52-C30XBZT52-C30105.00.492.04E9
BZT52-C33BZT52-C33JBZT52-C33105.00.492.04E9
BZT52-C33BZT52-C33XBZT52-C33105.00.492.04E9
BZT52-C36BZT52-C36JBZT52-C36105.00.492.04E9
BZT52-C36BZT52-C36XBZT52-C36105.00.492.04E9
BZT52-C39BZT52-C39JBZT52-C39105.00.492.04E9
BZT52-C39BZT52-C39XBZT52-C39105.00.492.04E9
BZT52-C3V0BZT52-C3V0JBZT52-C3V0105.00.492.04E9
BZT52-C3V0BZT52-C3V0XBZT52-C3V0105.00.492.04E9
BZT52-C3V3BZT52-C3V3JBZT52-C3V3105.00.492.04E9
BZT52-C3V3BZT52-C3V3XBZT52-C3V3105.00.492.04E9
BZT52-C3V6BZT52-C3V6JBZT52-C3V6105.00.492.04E9
BZT52-C3V6BZT52-C3V6XBZT52-C3V6105.00.492.04E9
BZT52-C3V9BZT52-C3V9JBZT52-C3V9105.00.492.04E9
BZT52-C3V9BZT52-C3V9XBZT52-C3V9105.00.492.04E9
BZT52-C43BZT52-C43JBZT52-C43105.00.492.04E9
BZT52-C43BZT52-C43XBZT52-C43105.00.492.04E9
BZT52-C47BZT52-C47JBZT52-C47105.00.492.04E9
BZT52-C47BZT52-C47XBZT52-C47105.00.492.04E9
BZT52-C4V3BZT52-C4V3JBZT52-C4V3105.00.492.04E9
BZT52-C4V3BZT52-C4V3XBZT52-C4V3105.00.492.04E9
BZT52-C4V7BZT52-C4V7JBZT52-C4V7105.00.492.04E9
BZT52-C4V7BZT52-C4V7XBZT52-C4V7105.00.492.04E9
BZT52-C51BZT52-C51JBZT52-C51105.00.492.04E9
BZT52-C51BZT52-C51XBZT52-C51105.00.492.04E9
BZT52-C56BZT52-C56JBZT52-C56105.00.492.04E9
BZT52-C56BZT52-C56XBZT52-C56105.00.492.04E9
BZT52-C5V1BZT52-C5V1JBZT52-C5V1105.00.492.04E9
BZT52-C5V1BZT52-C5V1XBZT52-C5V1105.00.492.04E9
BZT52-C5V6BZT52-C5V6JBZT52-C5V6105.00.492.04E9
BZT52-C5V6BZT52-C5V6XBZT52-C5V6105.00.492.04E9
BZT52-C62BZT52-C62JBZT52-C62105.00.492.04E9
BZT52-C62BZT52-C62XBZT52-C62105.00.492.04E9
BZT52-C68BZT52-C68JBZT52-C68105.00.492.04E9
BZT52-C68BZT52-C68XBZT52-C68105.00.492.04E9
BZT52-C6V2BZT52-C6V2JBZT52-C6V2105.00.492.04E9
BZT52-C6V2BZT52-C6V2XBZT52-C6V2105.00.492.04E9
BZT52-C6V8BZT52-C6V8JBZT52-C6V8105.00.492.04E9
BZT52-C6V8BZT52-C6V8XBZT52-C6V8105.00.492.04E9
BZT52-C75BZT52-C75JBZT52-C75105.00.492.04E9
BZT52-C75BZT52-C75XBZT52-C75105.00.492.04E9
BZT52-C7V5BZT52-C7V5JBZT52-C7V5105.00.492.04E9
BZT52-C7V5BZT52-C7V5XBZT52-C7V5105.00.492.04E9
BZT52-C8V2BZT52-C8V2JBZT52-C8V2105.00.492.04E9
BZT52-C8V2BZT52-C8V2XBZT52-C8V2105.00.492.04E9
BZT52-C9V1BZT52-C9V1JBZT52-C9V1105.00.492.04E9
BZT52-C9V1BZT52-C9V1XBZT52-C9V1105.00.492.04E9
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZT52_SERSingle Zener diodes in a SOD123 packageData sheet2017-03-16
SOD123_115SOD123; Reel pack; SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2016-11-29
SOD123_118SOD123; Reel pack; SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2016-11-29
SOD123plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.