BZT52H

Single Zener diodes in a SOD123F package

General-purpose Zener diodes in a SOD123F small and flat lead Surface-Mounted Device (SMD) plastic package.

Features

  • Total power dissipation: ≤ 830 mW
  • Low differential resistance
  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
  • AEC-Q101 qualified
  • Small plastic package suitable for surface-mounted design

Target applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Configuration
BZT52H-B10SOD123FSOD123F2.6 x 1.6 x 1.11052%9.810.225083040single
BZT52H-B11SOD123FSOD123F2.6 x 1.6 x 1.11152%10.811.225083040single
BZT52H-B12SOD123FSOD123F2.6 x 1.6 x 1.11252%11.812.225083040single
BZT52H-B13SOD123FSOD123F2.6 x 1.6 x 1.11352%12.713.325083040single
BZT52H-B15SOD123FSOD123F2.6 x 1.6 x 1.11552%1415.325083040single
BZT52H-B16SOD123FSOD123F2.6 x 1.6 x 1.11652%15.716.325083040single
BZT52H-B18SOD123FSOD123F2.6 x 1.6 x 1.11852%17.618.425083040single
BZT52H-B20SOD123FSOD123F2.6 x 1.6 x 1.12052%19.620.425083040single
BZT52H-B22SOD123FSOD123F2.6 x 1.6 x 1.12252%21.622.425083040single
BZT52H-B24SOD123FSOD123F2.6 x 1.6 x 1.12452%23.524.525083040single
BZT52H-B27SOD123FSOD123F2.6 x 1.6 x 1.12722%26.527.525083040single
BZT52H-B2V4SOD123FSOD123F2.6 x 1.6 x 1.12.452%2.352.4525083040single
BZT52H-B2V7SOD123FSOD123F2.6 x 1.6 x 1.12.752%2.652.7525083040single
BZT52H-B30SOD123FSOD123F2.6 x 1.6 x 1.13022%29.430.625083040single
BZT52H-B33SOD123FSOD123F2.6 x 1.6 x 1.13322%32.333.725083040single
BZT52H-B36SOD123FSOD123F2.6 x 1.6 x 1.13622%35.336.725083040single
BZT52H-B39SOD123FSOD123F2.6 x 1.6 x 1.13922%38.239.825083040single
BZT52H-B3V0SOD123FSOD123F2.6 x 1.6 x 1.1352%2.943.0625083040single
BZT52H-B3V3SOD123FSOD123F2.6 x 1.6 x 1.1352%3.233.3725083040single
BZT52H-B3V6SOD123FSOD123F2.6 x 1.6 x 1.13.652%3.533.6725083040single
BZT52H-B3V9SOD123FSOD123F2.6 x 1.6 x 1.13.952%3.823.9825083040single
BZT52H-B43SOD123FSOD123F2.6 x 1.6 x 1.14322%42.143.925083040single
BZT52H-B47SOD123FSOD123F2.6 x 1.6 x 1.14722%46.147.925083040single
BZT52H-B4V3SOD123FSOD123F2.6 x 1.6 x 1.14.352%4.214.3925083040single
BZT52H-B4V7SOD123FSOD123F2.6 x 1.6 x 1.14.752%4.614.7925083040single
BZT52H-B51SOD123FSOD123F2.6 x 1.6 x 1.15122%505225083040single
BZT52H-B56SOD123FSOD123F2.6 x 1.6 x 1.15622%54.957.125083040single
BZT52H-B5V1SOD123FSOD123F2.6 x 1.6 x 1.15.152%55.225083040single
BZT52H-B5V6SOD123FSOD123F2.6 x 1.6 x 1.1552%5.495.7125083040single
BZT52H-B62SOD123FSOD123F2.6 x 1.6 x 1.16222%60.863.225083040single
BZT52H-B68SOD123FSOD123F2.6 x 1.6 x 1.16822%66.669.425083040single
BZT52H-B6V2SOD123FSOD123F2.6 x 1.6 x 1.1652%6.086.3225083040single
BZT52H-B6V8SOD123FSOD123F2.6 x 1.6 x 1.16.852%6.666.9425083040single
BZT52H-B75SOD123FSOD123F2.6 x 1.6 x 1.17522%73.576.525083040single
BZT52H-B7V5SOD123FSOD123F2.6 x 1.6 x 1.1752%7.357.6525083040single
BZT52H-B8V2SOD123FSOD123F2.6 x 1.6 x 1.1852%8.048.3625083040single
BZT52H-B9V1SOD123FSOD123F2.6 x 1.6 x 1.1952%8.929.2825083040single
BZT52H-C10SOD123FSOD123F2.6 x 1.6 x 1.11055%9.410.625083040single
BZT52H-C11SOD123FSOD123F2.6 x 1.6 x 1.11155%10.411.625083040single
BZT52H-C12SOD123FSOD123F2.6 x 1.6 x 1.11255%11.412.725083040single
BZT52H-C13SOD123FSOD123F2.6 x 1.6 x 1.11355%12.414.125083040single
BZT52H-C15SOD123FSOD123F2.6 x 1.6 x 1.11555%13.815.625083040single
BZT52H-C16SOD123FSOD123F2.6 x 1.6 x 1.11655%15.317.125083040single
BZT52H-C18SOD123FSOD123F2.6 x 1.6 x 1.11855%16.819.125083040single
BZT52H-C20SOD123FSOD123F2.6 x 1.6 x 1.12055%18.821.225083040single
BZT52H-C22SOD123FSOD123F2.6 x 1.6 x 1.12255%20.823.325083040single
BZT52H-C24SOD123FSOD123F2.6 x 1.6 x 1.12455%22.825.625083040single
BZT52H-C27SOD123FSOD123F2.6 x 1.6 x 1.12725%25.128.925083040single
BZT52H-C2V4SOD123FSOD123F2.6 x 1.6 x 1.1255%2.22.625083040single
BZT52H-C2V7SOD123FSOD123F2.6 x 1.6 x 1.1255%2.52.925083040single
BZT52H-C30SOD123FSOD123F2.6 x 1.6 x 1.13025%283225083040single
BZT52H-C33SOD123FSOD123F2.6 x 1.6 x 1.13325%313525083040single
BZT52H-C36SOD123FSOD123F2.6 x 1.6 x 1.13625%343825083040single
BZT52H-C39SOD123FSOD123F2.6 x 1.6 x 1.13925%374125083040single
BZT52H-C3V0SOD123FSOD123F2.6 x 1.6 x 1.1355%2.83.225083040single
BZT52H-C3V3SOD123FSOD123F2.6 x 1.6 x 1.1355%3.13.525083040single
BZT52H-C3V6SOD123FSOD123F2.6 x 1.6 x 1.13.655%3.43.825083040single
BZT52H-C3V9SOD123FSOD123F2.6 x 1.6 x 1.1355%3.74.125083040single
BZT52H-C43SOD123FSOD123F2.6 x 1.6 x 1.14325%404625083040single
BZT52H-C47SOD123FSOD123F2.6 x 1.6 x 1.14725%445025083040single
BZT52H-C4V3SOD123FSOD123F2.6 x 1.6 x 1.1455%44.625083040single
BZT52H-C4V7SOD123FSOD123F2.6 x 1.6 x 1.1455%4.4525083040single
BZT52H-C51SOD123FSOD123F2.6 x 1.6 x 1.15125%485425083040single
BZT52H-C56SOD123FSOD123F2.6 x 1.6 x 1.15625%526025083040single
BZT52H-C5V1SOD123FSOD123F2.6 x 1.6 x 1.15.155%4.85.425083040single
BZT52H-C5V6SOD123FSOD123F2.6 x 1.6 x 1.1555%5.2625083040single
BZT52H-C62SOD123FSOD123F2.6 x 1.6 x 1.16225%586625083040single
BZT52H-C68SOD123FSOD123F2.6 x 1.6 x 1.16825%647225083040single
BZT52H-C6V2SOD123FSOD123F2.6 x 1.6 x 1.1655%5.86.625083040single
BZT52H-C6V8SOD123FSOD123F2.6 x 1.6 x 1.1655%6.47.225083040single
BZT52H-C75SOD123FSOD123F2.6 x 1.6 x 1.17525%707925083040single
BZT52H-C7V5SOD123FSOD123F2.6 x 1.6 x 1.1755%77.925083040single
BZT52H-C8V2SOD123FSOD123F2.6 x 1.6 x 1.1855%7.78.725083040single
BZT52H-C9V1SOD123FSOD123F2.6 x 1.6 x 1.19.155%8.59.625083040single

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZT52H-B10

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDTBZT52H-B10,115
( 9340 647 94115 )
BZT52H-B11

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDUBZT52H-B11,115
( 9340 647 95115 )
BZT52H-B12

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDVBZT52H-B12,115
( 9340 647 96115 )
BZT52H-B13

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDWBZT52H-B13,115
( 9340 647 97115 )
BZT52H-B15

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDXBZT52H-B15,115
( 9340 647 98115 )
BZT52H-B16

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDYBZT52H-B16,115
( 9340 647 99115 )
BZT52H-B18

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDZBZT52H-B18,115
( 9340 648 01115 )
BZT52H-B20

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE1BZT52H-B20,115
( 9340 648 02115 )
BZT52H-B22

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE2BZT52H-B22,115
( 9340 648 03115 )
BZT52H-B24

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE3BZT52H-B24,115
( 9340 648 04115 )
BZT52H-B27

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE4BZT52H-B27,115
( 9340 648 05115 )
BZT52H-B2V4

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDCBZT52H-B2V4,115
( 9340 647 77115 )
BZT52H-B2V7

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDDBZT52H-B2V7,115
( 9340 647 78115 )
BZT52H-B30

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE5BZT52H-B30,115
( 9340 648 06115 )
BZT52H-B33

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE6BZT52H-B33,115
( 9340 648 07115 )
BZT52H-B36

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE7BZT52H-B36,115
( 9340 648 08115 )
BZT52H-B39

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE8BZT52H-B39,115
( 9340 648 09115 )
BZT52H-B3V0

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDEBZT52H-B3V0,115
( 9340 647 79115 )
BZT52H-B3V3

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDFBZT52H-B3V3,115
( 9340 647 81115 )
BZT52H-B3V6

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDGBZT52H-B3V6,115
( 9340 647 82115 )
BZT52H-B3V9

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDHBZT52H-B3V9,115
( 9340 647 83115 )
BZT52H-B43

(SOD123F)
SOD123FReel 7" Q1/T1ActiveE9BZT52H-B43,115
( 9340 648 11115 )
BZT52H-B47

(SOD123F)
SOD123FReel 7" Q1/T1ActiveEABZT52H-B47,115
( 9340 648 12115 )
BZT52H-B4V3

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDJBZT52H-B4V3,115
( 9340 647 84115 )
BZT52H-B4V7

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDKBZT52H-B4V7,115
( 9340 647 85115 )
BZT52H-B51

(SOD123F)
SOD123FReel 7" Q1/T1ActiveEBBZT52H-B51,115
( 9340 648 13115 )
BZT52H-B56

(SOD123F)
SOD123FReel 7" Q1/T1ActiveECBZT52H-B56,115
( 9340 648 14115 )
BZT52H-B5V1

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDLBZT52H-B5V1,115
( 9340 647 86115 )
BZT52H-B5V6

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDMBZT52H-B5V6,115
( 9340 647 87115 )
BZT52H-B62

(SOD123F)
SOD123FReel 7" Q1/T1ActiveEDBZT52H-B62,115
( 9340 648 15115 )
BZT52H-B68

(SOD123F)
SOD123FReel 7" Q1/T1ActiveEEBZT52H-B68,115
( 9340 648 16115 )
BZT52H-B6V2

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDNBZT52H-B6V2,115
( 9340 647 88115 )
BZT52H-B6V8

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDPBZT52H-B6V8,115
( 9340 647 89115 )
BZT52H-B75

(SOD123F)
SOD123FReel 7" Q1/T1ActiveEFBZT52H-B75,115
( 9340 648 17115 )
BZT52H-B7V5

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDQBZT52H-B7V5,115
( 9340 647 91115 )
BZT52H-B8V2

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDRBZT52H-B8V2,115
( 9340 647 92115 )
BZT52H-B9V1

(SOD123F)
SOD123FReel 7" Q1/T1ActiveDSBZT52H-B9V1,115
( 9340 647 93115 )
BZT52H-C10

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBJBZT52H-C10,115
( 9340 594 01115 )
BZT52H-C11

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBKBZT52H-C11,115
( 9340 594 02115 )
BZT52H-C12

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBLBZT52H-C12,115
( 9340 594 03115 )
BZT52H-C13

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBMBZT52H-C13,115
( 9340 594 05115 )
BZT52H-C15

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBNBZT52H-C15,115
( 9340 594 06115 )
BZT52H-C16

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBPBZT52H-C16,115
( 9340 594 07115 )
BZT52H-C18

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBQBZT52H-C18,115
( 9340 594 08115 )
BZT52H-C20

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBRBZT52H-C20,115
( 9340 594 09115 )
BZT52H-C22

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBSBZT52H-C22,115
( 9340 594 11115 )
BZT52H-C24

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBTBZT52H-C24,115
( 9340 594 12115 )
BZT52H-C27

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBUBZT52H-C27,115
( 9340 594 13115 )
BZT52H-C2V4

(SOD123F)
SOD123FReel 7" Q1/T1ActiveB3BZT52H-C2V4,115
( 9340 593 84115 )
BZT52H-C2V7

(SOD123F)
SOD123FReel 7" Q1/T1ActiveB4BZT52H-C2V7,115
( 9340 593 85115 )
BZT52H-C30

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBVBZT52H-C30,115
( 9340 594 14115 )
BZT52H-C33

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBWBZT52H-C33,115
( 9340 594 15115 )
BZT52H-C36

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBXBZT52H-C36,115
( 9340 594 16115 )
BZT52H-C39

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBYBZT52H-C39,115
( 9340 594 17115 )
BZT52H-C3V0

(SOD123F)
SOD123FReel 7" Q1/T1ActiveB5BZT52H-C3V0,115
( 9340 593 86115 )
BZT52H-C3V3

(SOD123F)
SOD123FReel 7" Q1/T1ActiveB6BZT52H-C3V3,115
( 9340 593 87115 )
BZT52H-C3V6

(SOD123F)
SOD123FReel 7" Q1/T1ActiveB7BZT52H-C3V6,115
( 9340 593 88115 )
BZT52H-C3V9

(SOD123F)
SOD123FReel 7" Q1/T1ActiveB8BZT52H-C3V9,115
( 9340 593 89115 )
BZT52H-C43

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBZBZT52H-C43,115
( 9340 594 18115 )
BZT52H-C47

(SOD123F)
SOD123FReel 7" Q1/T1ActiveC1BZT52H-C47,115
( 9340 594 19115 )
BZT52H-C4V3

(SOD123F)
SOD123FReel 7" Q1/T1ActiveB9BZT52H-C4V3,115
( 9340 593 91115 )
BZT52H-C4V7

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBABZT52H-C4V7,115
( 9340 593 92115 )
BZT52H-C51

(SOD123F)
SOD123FReel 7" Q1/T1ActiveC2BZT52H-C51,115
( 9340 594 21115 )
BZT52H-C56

(SOD123F)
SOD123FReel 7" Q1/T1ActiveC3BZT52H-C56,115
( 9340 594 22115 )
BZT52H-C5V1

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBBBZT52H-C5V1,115
( 9340 593 93115 )
BZT52H-C5V6

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBCBZT52H-C5V6,115
( 9340 593 94115 )
BZT52H-C62

(SOD123F)
SOD123FReel 7" Q1/T1ActiveC4BZT52H-C62,115
( 9340 594 23115 )
BZT52H-C68

(SOD123F)
SOD123FReel 7" Q1/T1ActiveC5BZT52H-C68,115
( 9340 594 24115 )
BZT52H-C6V2

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBDBZT52H-C6V2,115
( 9340 593 95115 )
BZT52H-C6V8

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBEBZT52H-C6V8,115
( 9340 593 96115 )
BZT52H-C75

(SOD123F)
SOD123FReel 7" Q1/T1ActiveC6BZT52H-C75,115
( 9340 594 25115 )
BZT52H-C7V5

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBFBZT52H-C7V5,115
( 9340 593 97115 )
BZT52H-C8V2

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBGBZT52H-C8V2,115
( 9340 593 98115 )
BZT52H-C9V1

(SOD123F)
SOD123FReel 7" Q1/T1ActiveBHBZT52H-C9V1,115
( 9340 593 99115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZT52H-C11/A2934062819115
BZT52H-C2V4/DG934061818115
BZT52H-C2V7/DG934061819115
BZT52H-C30/DG934062767115
BZT52H-C3V6/DG934061821115
BZT52H-C5V1/DG934061822115
BZT52H-C6V8/DG934061823115

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
BZT52H-B10BZT52H-B10,115BZT52H-B10Always Pb-free100.00.462.17E911
BZT52H-B11BZT52H-B11,115BZT52H-B11Always Pb-free100.00.462.17E911
BZT52H-B12BZT52H-B12,115BZT52H-B12Always Pb-free100.00.462.17E911
BZT52H-B13BZT52H-B13,115BZT52H-B13Always Pb-free100.00.462.17E911
BZT52H-B15BZT52H-B15,115BZT52H-B15Always Pb-free100.00.462.17E911
BZT52H-B16BZT52H-B16,115BZT52H-B16Always Pb-free100.00.462.17E911
BZT52H-B18BZT52H-B18,115BZT52H-B18Always Pb-free100.00.462.17E911
BZT52H-B20BZT52H-B20,115BZT52H-B20Always Pb-free100.00.462.17E911
BZT52H-B22BZT52H-B22,115BZT52H-B22Always Pb-free100.00.462.17E911
BZT52H-B24BZT52H-B24,115BZT52H-B24Always Pb-free100.00.462.17E911
BZT52H-B27BZT52H-B27,115BZT52H-B27Always Pb-free100.00.462.17E911
BZT52H-B2V4BZT52H-B2V4,115BZT52H-B2V4Always Pb-free100.00.462.17E911
BZT52H-B2V7BZT52H-B2V7,115BZT52H-B2V7Always Pb-free100.00.462.17E911
BZT52H-B30BZT52H-B30,115BZT52H-B30Always Pb-free100.00.462.17E911
BZT52H-B33BZT52H-B33,115BZT52H-B33Always Pb-free100.00.462.17E911
BZT52H-B36BZT52H-B36,115BZT52H-B36Always Pb-free100.00.462.17E911
BZT52H-B39BZT52H-B39,115BZT52H-B39Always Pb-free100.00.462.17E911
BZT52H-B3V0BZT52H-B3V0,115BZT52H-B3V0Always Pb-free100.00.462.17E911
BZT52H-B3V3BZT52H-B3V3,115BZT52H-B3V3Always Pb-free100.00.462.17E911
BZT52H-B3V6BZT52H-B3V6,115BZT52H-B3V6Always Pb-free100.00.462.17E911
BZT52H-B3V9BZT52H-B3V9,115BZT52H-B3V9Always Pb-free100.00.462.17E911
BZT52H-B43BZT52H-B43,115BZT52H-B43Always Pb-free100.00.462.17E911
BZT52H-B47BZT52H-B47,115BZT52H-B47Always Pb-free100.00.462.17E911
BZT52H-B4V3BZT52H-B4V3,115BZT52H-B4V3Always Pb-free100.00.462.17E911
BZT52H-B4V7BZT52H-B4V7,115BZT52H-B4V7Always Pb-free100.00.462.17E911
BZT52H-B51BZT52H-B51,115BZT52H-B51Always Pb-free100.00.462.17E911
BZT52H-B56BZT52H-B56,115BZT52H-B56Always Pb-free100.00.462.17E911
BZT52H-B5V1BZT52H-B5V1,115BZT52H-B5V1Always Pb-free100.00.462.17E911
BZT52H-B5V6BZT52H-B5V6,115BZT52H-B5V6Always Pb-free100.00.462.17E911
BZT52H-B62BZT52H-B62,115BZT52H-B62Always Pb-free100.00.462.17E911
BZT52H-B68BZT52H-B68,115BZT52H-B68Always Pb-free100.00.462.17E911
BZT52H-B6V2BZT52H-B6V2,115BZT52H-B6V2Always Pb-free100.00.462.17E911
BZT52H-B6V8BZT52H-B6V8,115BZT52H-B6V8Always Pb-free100.00.462.17E911
BZT52H-B75BZT52H-B75,115BZT52H-B75Always Pb-free100.00.462.17E911
BZT52H-B7V5BZT52H-B7V5,115BZT52H-B7V5Always Pb-free100.00.462.17E911
BZT52H-B8V2BZT52H-B8V2,115BZT52H-B8V2Always Pb-free100.00.462.17E911
BZT52H-B9V1BZT52H-B9V1,115BZT52H-B9V1Always Pb-free100.00.462.17E911
BZT52H-C10BZT52H-C10,115BZT52H-C10Always Pb-free100.00.462.17E911
BZT52H-C11BZT52H-C11,115BZT52H-C11Always Pb-free100.00.462.17E911
BZT52H-C12BZT52H-C12,115BZT52H-C12Always Pb-free100.00.462.17E911
BZT52H-C13BZT52H-C13,115BZT52H-C13Always Pb-free100.00.462.17E911
BZT52H-C15BZT52H-C15,115BZT52H-C15Always Pb-free100.00.462.17E911
BZT52H-C16BZT52H-C16,115BZT52H-C16Always Pb-free100.00.462.17E911
BZT52H-C18BZT52H-C18,115BZT52H-C18Always Pb-free100.00.462.17E911
BZT52H-C20BZT52H-C20,115BZT52H-C20Always Pb-free100.00.462.17E911
BZT52H-C22BZT52H-C22,115BZT52H-C22Always Pb-free100.00.462.17E911
BZT52H-C24BZT52H-C24,115BZT52H-C24Always Pb-free100.00.462.17E911
BZT52H-C27BZT52H-C27,115BZT52H-C27Always Pb-free100.00.462.17E911
BZT52H-C2V4BZT52H-C2V4,115BZT52H-C2V4Always Pb-free100.00.462.17E911
BZT52H-C2V7BZT52H-C2V7,115BZT52H-C2V7Always Pb-free100.00.462.17E911
BZT52H-C30BZT52H-C30,115BZT52H-C30Always Pb-free100.00.462.17E911
BZT52H-C33BZT52H-C33,115BZT52H-C33Always Pb-free100.00.462.17E911
BZT52H-C36BZT52H-C36,115BZT52H-C36Always Pb-free100.00.462.17E911
BZT52H-C39BZT52H-C39,115BZT52H-C39Always Pb-free100.00.462.17E911
BZT52H-C3V0BZT52H-C3V0,115BZT52H-C3V0Always Pb-free100.00.462.17E911
BZT52H-C3V3BZT52H-C3V3,115BZT52H-C3V3Always Pb-free100.00.462.17E911
BZT52H-C3V6BZT52H-C3V6,115BZT52H-C3V6Always Pb-free100.00.462.17E911
BZT52H-C3V9BZT52H-C3V9,115BZT52H-C3V9Always Pb-free100.00.462.17E911
BZT52H-C43BZT52H-C43,115BZT52H-C43Always Pb-free100.00.462.17E911
BZT52H-C47BZT52H-C47,115BZT52H-C47Always Pb-free100.00.462.17E911
BZT52H-C4V3BZT52H-C4V3,115BZT52H-C4V3Always Pb-free100.00.462.17E911
BZT52H-C4V7BZT52H-C4V7,115BZT52H-C4V7Always Pb-free100.00.462.17E911
BZT52H-C51BZT52H-C51,115BZT52H-C51Always Pb-free100.00.462.17E911
BZT52H-C56BZT52H-C56,115BZT52H-C56Always Pb-free100.00.462.17E911
BZT52H-C5V1BZT52H-C5V1,115BZT52H-C5V1Always Pb-free100.00.462.17E911
BZT52H-C5V6BZT52H-C5V6,115BZT52H-C5V6Always Pb-free100.00.462.17E911
BZT52H-C62BZT52H-C62,115BZT52H-C62Always Pb-free100.00.462.17E911
BZT52H-C68BZT52H-C68,115BZT52H-C68Always Pb-free100.00.462.17E911
BZT52H-C6V2BZT52H-C6V2,115BZT52H-C6V2Always Pb-free100.00.462.17E911
BZT52H-C6V8BZT52H-C6V8,115BZT52H-C6V8Always Pb-free100.00.462.17E911
BZT52H-C75BZT52H-C75,115BZT52H-C75Always Pb-free100.00.462.17E911
BZT52H-C7V5BZT52H-C7V5,115BZT52H-C7V5Always Pb-free100.00.462.17E911
BZT52H-C8V2BZT52H-C8V2,115BZT52H-C8V2Always Pb-free100.00.462.17E911
BZT52H-C9V1BZT52H-C9V1,115BZT52H-C9V1Always Pb-free100.00.462.17E911
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZT52H_SERSingle Zener diodes in a SOD123F packageData sheet2019-01-21
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOD123F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD123Fplastic, surface-mounted package; 2 leads; 2.6 mm x 1.6 mm x 1.1 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.