Automotive high-speed network protection

Optimized protection with fast response times

Offering increased system robustness, our IVN bus line protection solutions make a popular and reliable choice. They are well suited to automotive bus protection, for example they operate at a low capacitance thus avoiding any unwanted circuit disturbances.

Key features and benefits

  • ESD protection up to 30 kV
  • Increased system ESD robustness
  • Excellent ESD clamping behavior
  • Optimized protection with low clamping voltages and fast response times
  • High peak pulse power (8/20 μs) performance
  • Reduced overall power consumption due to ultra low leakage current
  • Ultra low leakage current
  • Low device capacitance to avoid unwanted circuit disturbances
  • Low device capacitance

Key applications

  • Automotive bus protection
  • Data and audio interfaces e.g. car multimedia line protection
  • Overvoltage protection e.g. airbag controllers, ABS, ESC
  • Car drivers interface protection e.g. dashboard panels

Parametric search

ESD protection devices
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PESD1LVDS ESD protection for in-vehicle ultra high-speed interfaces Production
PESD2ETH-AD Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-AX Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-D Ultra low capacitance double rail-to-rail ESD protection diode Production
PESD2ETH-X Ultra low capacitance double rail-to-rail ESD protection diode Production
PRTR5V0U4D Ultra low capacitance quadruple rail-to-rail ESD protection Production

Brochure (2)

File name Title Type Date
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
Nexperia_document_brochure_ESD_automotive_application_guide_201708 Application guide ESD protection automotive Brochure 2017-11-16

Marcom graphics (1)

File name Title Type Date
SOT457_mk plastic, surface-mounted package (SC-74) Marcom graphics 2018-11-26

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.