Battery and charger port protection

Optimized to deliver the best performance in your power systems

Developed and tested for battery and charger ports, this is an optimized solution with no degradation – full ESD protection even after 1000 IEC level ESD strikes. Delivering on both security and quality, it is a perfect fit for mobile phone and consumer electronic interfaces.

Key features and benefits

  • Solutions developed and tested for target application
  • No degradation - full ESD protection even after 1000 IEC level ESD strikes
  • Optimized solution in one device working 'out of the box'
  • Delivery security and quality control of Nexperia's in-house sources
  • Matching to application routing, where applicable
  • Savings in pick-and-place, logistics and quality costs
  • Very low clamping voltages and dynamic resistances to optimize protection of system chip
  • Superior parameter line matching by having all devices on same chip

Key applications

  • Mobile phone interfaces
  • Portable consumer electronics interfaces
  • Consumer electronics interfaces
  • Computing interfaces

Parametric search

Battery and charger port protection
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PESD5V0S1UA; PESD12VS1UA Unidirectional ESD protection for transient voltage suppression ACT
PESD12VS1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UJ; PESD12VS1UJ Unidirectional ESD protection for transient voltage suppression ACT
PESD12VS1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S2BQA Protection against high surge currents in ultra small DFN1010D-3 package Production
PESD5V0V2BM Very low capacitance bidirectional ESD protection diodes Production
PESD5V0V2BMB Very low capacitance bidirectional ESD protection diodes Production

Marcom graphics (1)

File name Title Type Date
SC-90_SOD323F_mk plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.