Common Mode filter for HDMI and MIPI

No room for compromise

The most common camera and display interface used now for portable devices is the differential MIPI interface running at RF frequencies. To allow operation at typical GSM/3G/LTE frequencies, a strong common-mode suppression over all bands and higher harmonics is needed. At the same time, a wide differential passband is needed to keep signal integrity. Since ESD can enter through gaps in the portable device, strong ESD protection is needed to avoid damage of the electronics or re-setting the system due to ESD strikes

Key features and benefits

  • Very strong common-mode suppression > 14 dB in the range between 500 MHz and > 8 GHz
  • Very wide passband > 2 GHz, ensuring signal integrity for all MIPI frequencies
  • ESD ruggedness > 15 kV contact, far exceeding IEC 61000-4-2 (8 kV contact)
  • Deep snap-back for optimized SoC protection against ESD strikes
  • Very thin package (0.5 mm max package height)

Key applications

  • MIPI CSI camera interface
  • MIPI DSI display interface
  • HDMI
  • All LVDS signals needing a passband up to 2 GHz

Parametric search

Common Mode filter for HDMI and MIPI
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PCMFXHDMI14S Common-mode EMI filter for differential channels with ESD protection ACT
PCMF1HDMI14S Common-mode EMI filter for differential channels with ESD protection Production
PCMF2HDMI14S Production
PCMF3HDMI14S Production
PCMFxHDMI2S Common-mode EMI filter for differential channels with integrated ESD protection ACT
PCMF1HDMI2S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF2HDMI2S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF3HDMI2S Common-mode EMI filter for differential channels with integrated ESD protection Production

Leaflet (2)

File name Title Type Date
Nexperia_document_leaflet_Protection_CMF-ESD_WLCSPpackages_201807 CMF with ESD protection for high-speed data communication lines Leaflet 2018-07-25
939775017547 Application Guide Common Mode Filter Leaflet 2014-04-30

Marcom graphics (1)

File name Title Type Date
WLCSP10 WLCSP10 3D Marcom graphics 2018-08-07

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.