Memory and SIM card filter with integrated protection

No room for compromise

Containing a lot of power and characterized by very fast rise-times, electrostatic discharge (ESD) pulses are a major cause of damage and malfunction in electronic equipment. We offer an extensive range of ESD protection devices that deliver outstanding protection against ESD and other voltage-induced transient pulses.

Parametric search

Memory and SIM card filter with integrated protection
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
IP4264CZ8-10/20/40-TTL Integrated (U)SIM card passive filter array with ESD protection ACT
IP4264CZ8-20-TTL Integrated (U)SIM card passive filter array with ESD protection Production
IP4856CX25 SD 3.0-compliant memory card integrated dual voltage level translator with EMI filter and ESD protection Production
PUSB3AB6 ESD protection for ultra high-speed interfaces Production
PUSB3FR6 ESD protection for ultra high-speed interfaces Production
PUSB3TB6 ESD protection for ultra high-speed interfaces Production

Outline 3d (1)

File name Title Type Date
sot1358-1_3d plastic, extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body Outline 3d 2017-01-30

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.