PESD5V0S1UJ; PESD12VS1UJ

Unidirectional ESD protection for transient voltage suppression

Unidirectional ElectroStatic Discharge (ESD) protection diodes in a very small Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and transient overvoltage.

Features

  • Transient Voltage Suppression (TVS) protection of one line
  • ESD protection up to 30 kV
  • Max. peak pulse power: PPP = 890 W
  • IEC 61000-4-2; level 4 (ESD)
  • Low clamping voltage: VCL = 19 V
  • IEC 61000-4-5 (surge); IPP = 47 A
  • Low leakage current: IRM = 300 nA
  • AEC-Q101 qualified

Target applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Medical and industrial equipment

Parametrics

Type numberPackage nameNo of protected linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD12VS1UJSC-901Unidirectional1216030
PESD5V0S1UJSC-901Unidirectional548030

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD12VS1UJ
SC-90
(SOD323F)
SOD323FReel 7" Q1/T1Active1RPESD12VS1UJ,115
( 9340 632 42115 )
PESD5V0S1UJ
SC-90
(SOD323F)
SOD323FReel 11¼" Q1/T1 in LargePackActive1QPESD5V0S1UJF
( 9340 632 43135 )
Reel 7" Q1/T1Active1QPESD5V0S1UJ,115
( 9340 632 43115 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
PESD12VS1UJPESD12VS1UJ,115PESD12VS1UJAlways Pb-free121.00.561.79E911
PESD5V0S1UJPESD5V0S1UJFPESD5V0S1UJ121.00.561.79E9
PESD5V0S1UJPESD5V0S1UJ,115PESD5V0S1UJAlways Pb-free121.00.561.79E911
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PESD5V0S1UJ_PESD12VS1UJUnidirectional ESD protection for transient voltage suppressionData sheet2009-06-08
SOD323F_115Tape reel; standard product orientation 12NC ending 115Packing2012-11-07
SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyOutline drawing2018-04-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.